AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
- AKS 32: 1 to 5V d.c. Or 0 to 10V d.c.
- AKS 33: 4 to 20 mA
The robust design and the current loop and DC voltage output solutions make the sensors suitable for a number of segments/applications:
- Air Conditioning
- Commercial Refrigeration
- Food Retail
- Industrial Refrigeration
Features and benefits
Measuring ranges up to 50 bar
Current loop and DC voltage output signals
Built-in voltage stabilizer
Approvals
CE marked
UL
ATEX
EAC
RoHS compliant
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Related applications
AKS 32 and AKS 33 pressure transmitters are well-suited for the following applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air dryersAt Danfoss we have all the refrigeration solutions, experience and know-how to act as a competent and trustworthy partner for the global air drying industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bus and train air conditioningDanfoss provides bus & train air conditioning parts for energy-efficient systems. Visit us here - and learn more about our transport air conditioning systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Case controlsYour refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ChillersEnergy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Close control systemsAir conditioning systems with precise close control for high reliability, better humidity and temperature control in IT cooling, in server rooms or data centers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AAIM ControlsDanfoss AAIM Controls provides an industry-leading portfolio of electronic regulation and control automation solutions for industrial refrigeration—central to the reliable, efficient, and safe cooling systems of tomorrow.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air conditioningDanfoss air conditioners are durable, energy efficient & affordable, you will find solutions for residential & commercial air conditioning applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to specialty cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Smart Store ADC demonstrates the journey towards a net-zero supermarketThe need for supermarkets to improve energy efficiency, reduce food loss and minimize carbon footprint is higher than ever before. In cooperation with a Danish supermarket Danfoss has installed all the lasted technologies and solutions to achieve one of the most energy efficient supermarkets possible.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Food serviceDanfoss offers a wide range of food and beverage refrigeration equipment to ensure food quality from source to consumer. Find products and tools here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial refrigerationIndustrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.