Evaporator control
The EKE 400 Evaporator Controller is specifically designed for industrial refrigeration systems, significantly reducing installation time and costs. The EKE 400 can be used for defrosting both DX and flooded evaporators and supports multiple defrost methods, including hot gas defrost (pressure control/liquid drain), electrical defrost, and water/brine defrost.
The easy-to-use wizard enables quick setup of key parameters and proper valve selection for specific applications. As the wizard guides users, it filters out irrelevant parameters based on current selections and common selections used previously. The controller includes both modbus communication, which allows integration to our PLC systems, and CAN bus, which manages internal communication between EKE 400 controllers.
Optimize your system's cooling mode and defrost sequence for efficient, safe, and trouble-free evaporator operation.
Features and benefits
Complete solution from Danfoss
Control panel available with one, two, three or four EKE 4000 controllers in one panel
Each evaporator has its own dedicated controller
Optional secondary door-mounted control display
Application-specific evaporator control panel manages operation in cooling and defrost modes for optimal performance
Suitable for small and large systems alike
Applicable for defrosting flooded evaporators and DX evaporators
Supports hot gas defrost, electrical defrost, and water/brine defrost modes
One point of contact regardless of valve, actuator, sensor, or controller support required
Cost-efficient installation and easy setup
Distributed Control Systems (DCS) reduce controls installation costs compared to central PLC systems
Easy-to-use wizard enables quick setup of key parameters, reducing the need for PLC programming in the field
Setup replication to multiple EKE 400 units via Danfoss Config tool
Specifically designed to get the best performance from Danfoss valves; also supports non-Danfoss valves
Modbus communication allows integration to central PLC system
Communication for interconnection of multiple EKE 400 controllers and process alignment
Operational safety and efficiency
Highly flexible, standardized solution
Predefined process sequence for reliable operation and defrost management
Compliant with IIAR recommendations for hot gas defrosting
Included wizard supports correct valve selection for specific evaporator applications
Reduced reliance on PLC programming expertise
Product range
Contact us

Our team of industrial refrigeration experts is ready to help you get started. Contact us to learn how Danfoss AAIM can design the best solution for you:
Email: baltimore@danfoss.com
Phone: +1-717-765-9100
Danfoss AAIM Controls, 11885 Mutual Drive, Waynesboro, PA 17268