SVL-140B Parts program DN 50 - 150 for industrial CO2 applications
SVL Flexline™ platform is now expanding to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO2 systems.
Starting up a new range of manual valves
First two functions in the new and separate range is the SVA Shut-Off valve and the FIA strainer housing, with the specific name SVA-140B and FIA-140B, referring to the 140 bar MWP. The valves are available in angle and straight connection in sizes from DN50 to DN150.
It is designed for favorable flow conditions and the FIA-140B can be fitted with the existing range of stainless-steel plain and pleated filter inserts from 150 to 500 microns.
Strainer inserts are shared with other FIA valves in the SVL platform.
The valves are especially applicable in medium and high-pressure part of the CO2 transcritical system:
- Upstream to HP valve
- Upstream to By-pass valve
- Upstream to MT compressors
- Upstream to Hot gas defrost valves
Feature and Benefits
Range from DN 50 to 150 as Parts program
Straight and angle version valve body
Arrow for flow direction on valve body
Replaceable top part or filter insert
Refrigerant neutral gasket between valve body and top part
Pressure PS engraved in valve body
Buttweld and brazing connections
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Shut-off valve SVA-140B 140 bar (2030 psi) series | English | Multiple | 01 Feb, 2024 | 3.4 MB | |
Installation guide | Shut-off valves, type SVA-140B DN 50-150 | Danish; English; Spanish, Castilian; Italian | Multiple | 24 Nov, 2023 | 641.3 KB | |
Data sheet | Strainer FIA-140B 140 bar (2030 psi) series | English | Multiple | 01 Feb, 2024 | 3.3 MB | |
Installation guide | Strainer, type FIA-140B DN 50-150 | English | Multiple | 06 Feb, 2024 | 607.1 KB | |
Catalog | SVL Flexline™ 140 Bar Parts Program | English | Multiple | 03 Jan, 2024 | 875.6 KB |
Videos
![SVA](/media/mm3bx0pa/sva.png?anchor=center&mode=crop&width=625)
Software
![Coolselector®2](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Multi Ejector Solution™The Danfoss Multi Ejector Solution™ ensures that transcritical CO₂ applications for retailers become energy efficient in any climate.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICMTS 50 & ICMTS 80 - Motor operated valvesICMTS 50 & 80 for large capacity Transcritical CO2 systems. ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 782A capacity controllerAK-PC 782A is complete regulating units for capacity control of compressors and condensers in a transcritical CO2 booster system with parallel compressor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICM Flexline™ motor valvesICM motor-operated valves, part of Danfoss' ICV Flexline™, regulate the expansion process in liquid lines and control pressure or temperature in wet and dry suction lines and hot gas lines. Compact and lightweight, ICM valves are easy to handle, install, and service.