• My Apps
    My Apps You will have the option to use My apps once you login.

Optyma™ Cooler

  • Overview
  • Documents
  • Videos
  • Software
  • Related products

Optimize refrigerant charge with Optyma™ Cooler

The Optyma™ Cooler is an efficient unit cooler for walk-in coolers and freezers, designed for quick and easy installation.

Compliant to both US DOE AWEF and NRCan regulations, this compact unit utilizes a cross-rifled heat exchanger tubing with a corrugated fin design and comes equipped with a maintenance-free, factory-balanced variable-speed EC fan motor to ensure high efficiency, reliability, and performance.

Features and benefits

Easy installation and setup via highly secure stainless steel slotted brackets in both front and back.

Exterior cabinet features a smooth, easy-to-clean surface made from Al-Mg alloy with 60μ of highly durable powder coating, which extends the life of the cabinet.

Hinged doors feature a 90° & 180° opening range, offering rear access and ample room to work the installation to the e-box and connections.

Unique electric defrost coil design with coil-embedded heaters for fast and efficient defrost

Wide capacity range with 6 FPI and 4 FPI models available.

Easy servicing with four screw fan guard/motor/blade assembly.

Industry-leading standard three-year warranty.

Low-GWP Walk-Ins

When building or upgrading a walk-in cooler or freezer, Danfoss ensures yours reaches high efficiency with low GWP and minimal carbon footprint.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Optyma Cooler cut sheet English Multiple 06 Aug, 2021 3.7 MB .pdf
Installation guide Optyma™ Cooler Air and Electric Defrost Units English United States 29 Jul, 2021 345.9 KB .pdf

Videos

Software

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Use Coolselector®2 for the technical data you need to get the job done right.

Related products