Easy installation. Easy service. Reliable operation.
At Danfoss, we understand the need for different options to fit various market demands. Our indoor condensing units are an optimized combination of efficiency, reliability, easy installation and sound performance for applications such as cold rooms, fermentation rooms, restaurants, hospitals, etc.
Built to reduce installation and maintenance costs, these smart designs and components save valuable time and money while making production even more efficient with the minimum impact on the neighborhood.
Features and benefits
Available for R-134a, R-404a and R-507a refrigerants
Easy to install and easy to service design
Compact design for simple installations
Includes quiet and reliable Danfoss light commercial compressor
Designed for top-of-the-line system optimization
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | Condensing Units Optyma™ Integral range | German; English; French; Polish | Multiple | 29 Jul, 2024 | 4.3 MB | |
Installation guide | Instructions Fan-cooled Condensing Units, 115V/220V for R134a, R404A/R507, UL and none UL | Danish; German; English; Spanish, Castilian; Finnish; French; Dutch, Flemish; Swedish | Multiple | 09 Dec, 2016 | 1.3 MB | |
Catalog | Optyma™ condensing units | English | Multiple | 21 Mar, 2025 | 10.3 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Use Coolselector®2 for the technical data you need to get the job done right.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Filter driersFilter driers in hermetic design are ideal for commercial refrigeration applications requiring high drying capacity to prevent acid formation in the system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic expansion valvesThermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ ControlOptyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EVR solenoid valves, direct or servo operatedDanfoss offers a complete range of servo-operated solenoid valves for air conditioning systems. EVR valves can be used in liquid, suction and hot gas lines, and the valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).