• My Apps
    My Apps You will have the option to use My apps once you login.

H-series scroll compressors

  • Overview
  • Product range
  • Documents
  • Software

Built with the highest quality standards

Danfoss H-series scroll compressors are manufactured using the most advanced machining, assembly, and process control techniques. The highest standards of quality were the first priority when designing the H-series compressors. These high standards resulted in an incredibly efficient product with the highest possible reliability, all while operating at a low sound level.

With no threaded fasteners, half the hermetic welds, and one-third fewer parts than competitor models, Danfoss H-series scroll compressors install quickly and easily. All H-series compressors feature a design with minimal internal parts, decreasing the overall weight and reducing operation noise by up to three decibels compared to similar competitor models. With liquid and suction line connections and a bolt pattern that align with those of other major scroll compressor manufacturers, Danfoss scroll compressors can be drop-in replacements for compressors made by nearly any company.

Danfoss H-series scroll compressors operate equally well in either cooling or heat pump applications. With high energy savings and low environmental impact, H-series compressors are the perfect solution to meet today's high expectations, especially in the renovation sector.

Features and benefits

Wide range with wide application envelope for varied applications

Standard dimensions and tubing, ideal for both new installations and replacement markets

Lead-free bearings ensure high reliability even with low lubrication

Discharge check valve prevents reverse rotation, resulting in no shutdown noise

Oil injection ensures optimal lubrication

Minimal environment impact, even in extreme operating conditions

Low sound level

Patents:

  • Patented hybrid scroll wrap increases capacity in less space
  • Patented press fit full-round crankcase eliminates plug welds to the housing
  • Patented internal protection
  • Patented carbon main bearing
  • Patented press fit lower bearing ring
paper icon

Datasheet generator

Use the Danfoss online datasheet generator for H-series scroll compressor datasheets tailored to your application.

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog 2021 Danfoss Scroll Manifolding Portfolio Catalog English Multiple 09 Mar, 2021 3.9 MB .pdf
Installation guide Danfoss scroll compressors DCJ / H series English Multiple 14 Feb, 2019 638.6 KB .pdf
Application guide Danfoss scrolls, H-Series Residential and light commercial - R22, R407C, R410A; 50 - 60 Hz English Multiple 28 Jan, 2021 3.1 MB .pdf
Application guide Danfoss scrolls, H-Series Residential and light commercial - R22, R407C, R410A; 50 - 60 Hz (USA) English United States 28 Jan, 2021 3.0 MB .pdf
Catalog Spare parts and accessories Danfoss Commercial Compressors for hermetic reciprocating and scroll compressors (AC/HP & REF) English Multiple 19 Feb, 2025 4.7 MB .pdf

Software

Coolselector®2 app icon

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.