S-series scroll compressors

  • Overview
  • Documents
  • Software

Quiet and reliable in part- and full-load systems

Danfoss S-series scroll compressors are designed to serve as quick, easy replacements for most commercial air conditioning scroll compressors. These compressors come with a an identical bolt pattern, suction and discharge line positions, and performance characteristics that match up directly with the majority of competitor compressors. With a wide application envelope, S-series compressors suit numerous applications such as rooftops, chillers or process cooling, reducing the number of items needed to be kept in inventory.

By addressing many of the complex challenges that customers face in extending their system capacities when using multiple scroll compressors, S-series compressors are ideal for manifolding. Our safe compressor operations with static and dynamic manifold piping design offers best-in-class performance under both full-load and part-load conditions. Each compressor is equipped with an oil equalization connector and oil sight glass rendering it ready for use in single, tandem, or trio configuration with no additional cost.

Features and benefits

Low-friction design minimizes noise and maximizes efficiency 

Internal non-return valve prevents refrigerant migration from high-pressure side

Lead-free polymer bearings improve behavior under poor lubrication conditions

Standard oil sight glass and oil equalizer enable easy manifolding

Reinforced ductile cast iron scroll set

Patents:

  • Oil injection system
  • Motor cap ensures
  • Motor-centering spacer
paper icon

Datasheets

Use the Danfoss online datasheet generator for s-series scroll compressor datasheets.

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Danfoss scroll compressors - In parallel installation SM/SY/SZ English Multiple 20 May, 2024 6.5 MB .pdf
Application guide Danfoss scroll compressors SH090 to SH380 - single English Multiple 19 Jan, 2024 3.3 MB .pdf
Application guide Danfoss scroll compressors SM SY SZ English Multiple 16 May, 2024 7.2 MB .pdf
Installation guide Instructions Danfoss scroll compressors DSH / SM / SY / SZ / SH / WSH English Multiple 06 Dec, 2022 1.6 MB .pdf
Application guide scroll compressors SH - In parallel installation English Multiple 19 Jan, 2024 14.8 MB .pdf
Catalog Spare parts and accessories Danfoss Commercial Compressors for hermetic reciprocating and scroll compressors (AC/HP & REF) English Multiple 18 May, 2023 2.1 MB .pdf

Software

Coolselector®2 app icon

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.