The VACON® X Series has reached the Limited phase of its lifecycle and is no longer in active production. Danfoss offers an extensive portfolio of low voltage drives and can help you select the optimal replacement drive for your application. Danfoss' Life Cycle management model recommends replacement using the DrivePro® Retrofit service.
Get help to find the best replacement drive using MyDrive® Assistant
Successor Product FC 321 VLT® AutomationDrive EZ
Supply voltages and power range:
3 x 200 – 240 V..................... 0.33 HP – 100 HP
3 x 380 – 480/500 V.............. 0.5 HP – 200 HP
3 x 525 – 600 V.................... 1 HP – 100 HP
3 x 525 – 690 V.................... 125 HP – 200 HP
The EZ Everything Drive
For basic drive applications you don't want to sift through a laundry list of features to customize your drive and wait for delivery; you want an AC Drive with a low number of variants that's easy to stock, ships quick when needed, and is simple to startup with plug and play convenience. We heard you and that's why we are proud to introduce the VLT® AutomationDrive EZ FC 321. For variable speed control of all asynchronous and permanent magnet motors, on any industrial machine or production line, this VFD is packed with standard features right off the shelf with no special configuration or customization required. Save energy, improve flexibility, and optimize processes with this intelligent yet simple variable frequency drive designed for easy stocking and fast turnaround — Because every motor deserves the best AC Drive
Order VACON® X series literature
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Product Overview | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Brochure | Product Overview | English | Multiple | 16 Dec, 2024 | 12.6 MB | |
User guide | Vacon 500X User Manual | English | United States | 27 Nov, 2015 | 2.2 MB | |
User guide | Vacon 50X User Manual | English | United States | 27 Nov, 2015 | 3.6 MB | |
Installation guide | Vacon X Keypad Remote Control Inst. Man. | English | United States | 27 Nov, 2015 | 782.8 KB | |
Installation guide | Vacon X4 Installation Manual | English | United States | 27 Nov, 2015 | 3.9 MB | |
Installation guide | Vacon X4 X5 Bus DB Term. Kit S 4 Manual | English | United States | 27 Nov, 2015 | 3.0 MB | |
Installation guide | Vacon X4 X5 Bus DB Term. Kit S 5 Manual | English | United States | 27 Nov, 2015 | 2.8 MB | |
Installation guide | Vacon X5 Installation Manual | English | United States | 27 Nov, 2015 | 3.6 MB | |
Safety guide | VACON® Safety Guide | Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Finnish; French; Hungarian; Italian; Lithuanian; Latvian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Swedish; Turkish; Chinese (CN) | Multiple | 15 Oct, 2017 | 359.2 KB | |
Installation guide | VACON® X5 115 VAC Enc. Board Inst.Manual | English | United States | 15 Nov, 2015 | 1.8 MB | |
Installation guide | VACON® X5 DeviceNet Board Inst. Manual | English | United States | 15 Nov, 2015 | 2.1 MB | |
Installation guide | VACON® X5 Ethernet IP Board Inst. Manual | English | United States | 15 Nov, 2015 | 1.8 MB | |
Installation guide | VACON® X5 Modbus TCP Board Inst. Manual | English | United States | 15 Nov, 2015 | 1.7 MB | |
Installation guide | VACON® X5 Profibus Board Inst. Manual | English | United States | 15 Nov, 2015 | 1.8 MB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
System software | AC drive firmware | VACON® X4 (50X) Firmware | 0226 | English | 30 Jul, 2013 | Released | 155.0 KB | .zip |
System software | Fieldbus configuration file | VACON® X5/500X DeviceNet EDS | 01 | English | 25 Apr, 2011 | Released | 87.1 KB | .zip |
System software | Fieldbus configuration file | VACON® X5/500X PROFIBUS GSD | 01 | English | 18 Jul, 2008 | Released | 959.0 B | .zip |
Software tools | Win-trAC | 2.1.9 | English | 08 Feb, 2018 | Released | 17.0 MB | .zip |