Optimize performance, energy efficiency and safety in your refrigeration system
Food safety has top priority among consumers today and tomorrow. Food safety in the dairy, meat, fisheries and other food industries relies on an unbroken and efficient cold chain from field to fork.
Danfoss helps bring food to consumers around the world by providing reliable, precise and efficient refrigeration systems for the food industry.
With Danfoss you will have a trusted partner with experience and know-how related to a wide range of food processing industries, e.g. breweries, dairies, fisheries and the meat industry and for cold storage as well as frozen foods.
Hygiene is a key word in modern food industry. When hygiene really matters and corrosion is a serious risk due to the harshness of the environment, stainless steel is your ideal choice for refrigeration systems. With the introduction of the Danfoss SVL SS and ICF SS Flexline™ components in stainless steel you will find what you need to obtain optimum hygiene and durable solutions.
The Danfoss valves and filters are designed for the majority of modern refrigerants operating with high pressures, including low GWP refrigerants as for instance CO2 and ammonia.
With Danfoss components you can optimize your refrigeration system as regards performance, energy efficiency and safety. All products come with a wide range of approvals and we can offer you turnkey solutions based on a long history of close cooperation with the food industry.
Features and benefits
Precise temperature control
Stainless steel products for high hygiene and low corrosion risk
Reliable solutions, low operation and maintenance costs
High energy efficiency

Improve defrost performance and reduce energy consumption
The ICFD 20 Defrost Module is a liquid based drain module packaged into our widely acknowledged ICF Valve Station.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Decentral Drive FCD 302Thanks to its rugged design, the FCD302 drive can be mounted close to motors in demanding applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICV Flexline™ with flangesThe ICV with flanges is available in five sizes: ICV 25 PM, ICV 35 PM, ICV 40 PM, ICV 50 PM and ICV 65 PM.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pilot valves for ICS Flexline™Featuring full backwards compatibility, Danfoss' complete line of pilot valves for ICS Flexline™ reduces the number of variants from eight to four, covers all regulation, types, and ranges, and are compatible with HCFCs, non-flammable HFCs, ammonia, and CO2
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICV Flexline™ control valvesDanfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ICS pilot-operated servo valvesPart of Danfoss' ICV Flexline™ platform, ICS pilot-operated servo valves regulate pressure, temperature, and ON/OFF functions in refrigeration systems. Incredibly versatile, ICS valves can be used on the high and low pressure sides, in wet and dry suction lines, and in liquid lines without phase change.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }A cranberry producer in Quebec, Canneberges Drummond Inc., modernizes its pumping system and reduces its carbon footprint with Danfoss solutionsCanneberges Drummond Inc. recently completed a major modernization of their pumping system, transitioning from diesel to an eco-friendly, automated solution—thanks to the collaboration of Kopers and 6MGB. By integrating Danfoss VLT® AQUA Drive FC 202, MCT 31 Harmonic Calculation Software, and the VLT® Advanced Harmonic Filter, the cranberry producer achieved: reduced CO2 emissions, improved system reliability, lower operational costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VFD's are Secret Ingredient for Artisan Cheese MakerRecipes for cheese are thousands of years old, passed down through generations and crossing continents —like the Swiss cheese recipes used by Shep Ysselstein, owner and “grand fromage” of Gunn’s Hill Cheese in Woodstock, Ontario, Canada.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Huge Water Savings from Food Processor’s Deep WellFood processing plants require a dependable source of water in large quantities for the washing and rinsing, steaming, cooking, and cooling of food, and during plant sanitation operations. That’s why a large Midwest food processor wanted full control over its water supply by constructing a private water well on its own property. However, what looked like a simple solution was quite complex below the surface — as the well driller discovered when he embarked on the project.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Walk-in coolers: a summaryUse this list to learn what goes into making an efficient walk-in cooler or freezer.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Walk-in coolers: temperature controlsThis is the sixth in our series of articles on walk-in coolers and freezers.
As seen throughout this article series, walk-ins are only as good as the components that are included in it. An important piece of the puzzle is the thermostat. A walk-in’s main job, not to put too fine a point on it, is to be cold. Maintaining the internal temperature is critical for meeting food safety standards and keeping product fresh for as long as possible. To do this, while also improving the energy efficiency of the system, a reliable thermostat is required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Walk-in coolers: thermostatic expansion valves and solenoid valvesThis is the fifth in our series of articles on walk-in coolers and freezers.
As with any refrigeration system, controlling the flow of refrigerant is vital in making a walk-in cooler or freezer operate properly. Two of the most common types of refrigerant control valves are thermostatic expansion valves and solenoid valves.
Contact us
For further information, please contact us.