Inertech and Danfoss innovate modular data center cooling
Danfoss energy-saving technologies empowered Inertech to provide a flexible cooling solution that enables expansion without compromising security or operations, consumes less energy and water, and costs less than a traditional chiller plant. See how Danfoss and Inertech are changing the future of data center cooling and operations.
Data center applications




Reduce heat impact and energy costs while increasing capacity
As the workforce transitions to remote employment, the critical role data centers play in keeping businesses, employees, and customers connected safely and securely is increasing exponentially. As IT teams deploy solutions to increase capacity to enable a larger remote workforce than ever before, your HVAC-R systems are under pressure. Uptime and reliability are challenged from increased heat related to additional computing capacity. The unique back-channel cooling design in the VLT® HVAC Drive can exhaust up to 90% of system heat outside of the server room to keep your equipment cool and connected.

Healthcare data center takes control of uptime
Physicians and clinicians often need access to medical data in real time — just a few minutes of downtime is unacceptable. See how intelligent Danfoss Drives helped this center meet the stringent Uptime Institute’s Tier III standard — which calls for 99.982 percent uptime.
Products

Drives keep data flowing
Danfoss AC drives facilitate ideal thermal conditions around server installations, while keeping energy consumption and CO2 emissions at a minimum. Optimize the capacity of your IT equipment and prevent expensive downtime while simultaneously increasing efficiency and savings.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Vertical Bypass Panel AssembliesSame VLT® power with a smaller footprint
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® PHD-102 Preferred Harmonic DesignThe VLT® PHD-102 Preferred Harmonic Design (PHD) is a full-featured, HVAC dedicated drive solution when conformance to IEEE-519 is required, even at the drive terminals.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Traditional Bypass PanelDanfoss Standard 2- or 3-Contactor Bypass Panels are known for their product quality and premium design standards. With this quality comes a wide array of choices among our standard base products. Multiple enclosure ratings, bypass control styles, and physical arrangements insure you can have your Danfoss drive panel your way.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® ServicesGet the most out of your AC drives and VFD applications, assisted by DrivePro® services for Danfoss VLT® and VACON® drives. You get services that go beyond simple troubleshooting, maintenance, repairs and replacements. They also proactively improve productivity, performance and uptime. You get specialized training and access to expert knowledge, to benefit your business directly.