Rooftop units

  • Overview
  • Related products
  • Case studies
  • Contact us

Best quality components for any RTU application

The constant innovation in rooftop unit (RTU) design is driven by new demands for higher energy efficiency and local regulations. Lower operating costs or standards such as LEED, include requirements for new, low GWP refrigerants, and create the need for products to support these changes in RTU designs.

Danfoss has extensive experience in solutions for RTUs, used in commercial air conditioning systems. Our range of components comprises some of the most reliable and best quality components for any RTU application to meet the specific demands of energy efficiency, reliability and cost.

Our wide product portfolio makes selections for complete units easy and efficient. We invite you to browse through our offering from metering devices to compressors, inverter technology, control valves and filter driers and the like.

Features and benefits

All you need in one place, delivered by highly experienced air conditioning experts

High energy efficiency

Optimized for environmentally friendly, low GWP refrigerants

Reduced applied costs and short payback times

Dedicated technical and customer service around the world

Eco labelling options

A dark grey rooftop unit from the case study looking at humidity control, energy efficiency in buildings and colleges by Danfoss

Humidity control and energy efficiency in buildings and colleges

X-DRY units combine VSH compressors and modulating gas reheat and achieves a 12:1 turndown ratio to support dehumidification and energy savings in a US college.

Related products

  • if (isSmallPicture) { VLT® Micro Drive FC 51; } else if (isBigColumns) { VLT® Micro Drive FC 51 } else { VLT® Micro Drive FC 51 }
    VLT® Micro Drive FC 51

    The smallest drives in the FC51 series are ideal for side-by-side mounting with a high integration density.

  • if (isSmallPicture) { Micro plate heat exchangers - Danfoss; } else if (isBigColumns) { Micro plate heat exchangers - Danfoss } else { Micro plate heat exchangers - Danfoss }
    Micro Plate™ technology

    The next step in application-focused, high-performance heat exchanger design, Micro Plates™ are a revolutionary technology, specially created for district energy solutions and for use in heat pumps, chillers, and close control systems for cooling capacities up 800 kW / 225 TR.

  • if (isSmallPicture) { Product photo of thermostatic expansion valve family by Danfoss; } else if (isBigColumns) { Product photo of thermostatic expansion valve family by Danfoss } else { Product photo of thermostatic expansion valve family by Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). 

  • if (isSmallPicture) { Product photo of the Danfoss line of solenoid valves for HVAC; } else if (isBigColumns) { Product photo of the Danfoss line of solenoid valves for HVAC } else { Product photo of the Danfoss line of solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { Product photo of the NRV refrigeration check valves by Danfoss; } else if (isBigColumns) { Product photo of the NRV refrigeration check valves by Danfoss } else { Product photo of the NRV refrigeration check valves by Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Case studies

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Drives secure fresh air inside South America’s tallest building

    A huge number of Danfoss drives secure comfortable temperatures and cut down energy use inside Chile’s famous Costanera Center.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    VLT® Micro Drives help Vermont small businesses boost efficiency for rooftop HVAC

    VFDs are used for a wide range of motors, not just RTU fan motors. Danfoss was able to pre-program the VLT® Micro Drive specifically for RTU applications and offer it to contractors. Because the programming work is done upfront, the contractor simply mounts the drive inside the RTU, wires it up, and enters the nameplate installation. Most mechanical contractors can do the job in about half a day.

  • if (isSmallPicture) { Humidity control, energy efficiency in buildings and colleges; } else if (isBigColumns) { Humidity control, energy efficiency in buildings and colleges } else { Humidity control, energy efficiency in buildings and colleges }
    Humidity control, energy efficiency in buildings and colleges

    12:1 turndown ratio supports dehumidification and energy savings in college

Contact us

For further information, please contact us.