Keep up with demands and remain profitable
Mining companies are held to higher standards than ever before. Making meaningful changes that reduce your environmental impact while keeping up with demand and remaining profitable can be overwhelming. But it doesn’t have to be. For a limited time, access a library of valuable mining reports and resources intended to inspire and help you get started.
Balance

Balance benefits to the planet, people, and profit
Taking steps towards ESG compliance will enhance community and regulatory relationships and help improve profitability. According to a 2021 PwC report, firms with superior environmental, social, and governance (ESG) ratings have a distinct competitive advantage. Reliably meeting ESG requirements starts by making intentional operational decisions that reduce energy consumption. From the initial feasibility study to the detailed design, execution, and operation stages, Danfoss Drives application and engineering experts are with you for the long haul. Installed drives are backed by our local service and support teams of dedicated drive specialists with proven mine site application and installation experience.
- Meet strict energy efficiency requirements using drives designed for rugged environments
- Achieve sustainability goals related to water management, waste reduction, and decarbonization
- Achieve high output with profitable margins

Access a free library of mining trends and technology resources
For a limited time, access a free library of valuable industry reports as well as information on solutions to help you lead the charge towards decarbonization and sustainability while still remaining profitable. Register below to receive access to a library of content to inspire your energy transition journey, and introduce solutions designed to help you realize your ESG goals.
Topics include:
- Creating the zero-carbon mine
- Pressure to decarbonize: Drivers of mine-side emissions
- The raw-materials challenge: How the metals and mining sector will be at the core of enabling the energy transitions
- Climate risks and decarbonization: What every mining CEO needs to know
- VFDs & Moving Toward Intelligent Controllers
- And more...
Uptime

Achieve enviable uptime with intelligent AC Drives
Harness the power of IoT and improve equipment reliability and prevent unplanned downtime. Securely send real-time notifications to those who need them most allowing you to gain a competitive edge. Intelligence built into Danfoss Drives helps you maximize efficiency, take control of CAPEX and OPEX, and improve productivity.
- Make quick decisions with confidence using remote monitoring and take fewer troubleshooting trips to the field, reducing maintenance time and improving safety
- Monitor motor, application, and drive performance and send real-time notifications when performance deviates from baseline parameters to stop issues before they stop operations with condition-based monitoring
- Reduce the risk of outages and prevent damage due to hacking by processing data securely on the Edge using built-in MQTT connected cloud communication
Flexibility

Your system, your way
You know what works best for your facility and shouldn’t have to compromise efficiency and performance due to compatibility issues. Danfoss Drives are system independent, giving you the freedom to decide which equipment is best for your mining operations. We’ll supply the AC drive that seamlessly integrates with your motor, PLC, and other systems. A true partnership, you can count on our expert team to help you select the best possible AC Drive solutions without compromise.
- Choose the most efficient equipment for your needs without compromise
- Reduce costs and simplify your mining operations
- Easily integrate with your existing communication system
Budget

Take control of operational expenditures and reduce downtime
Reactive and run-to-failure maintenance often results in high costs and unplanned downtime. Switch to a proactive maintenance program tailored to your needs. We have the solutions and experience to help you identify and address potential issues before they become problems, improving performance and extending equipment life. Take the first step toward improved uptime:
- Take control of your budget with an optimized maintenance strategy and receive a customized plan with DrivePro® Site Assessment
- Avoid unplanned downtime due to equipment failure with DrivePro® Preventive Maintenance
- Reduce switchroom costs through innovative features like back-channel cooling for heat management, and reduced space requirements thanks to a smaller footprint
Case story

See Danfoss Drives in action
Faced with the challenge of pumping stagnant water from depths of more than 400 meters, the Cerro Los Gatos mine opted for medium-voltage variable speed pump control using the VACON® 1000 drive from Danfoss. Drives were delivered and installed in the record time of 14 weeks from factory acceptance test.

Danfoss Medium Voltage Drives
Want to learn more about Danfoss Medium Voltage drive solutions designed to deliver uptime and efficiency in the most rugged of applications? Watch as Dan Isaksson, Head of Medium Voltage Drives at the Danfoss facility in Research Triangle Park, North Carolina introduces you to the Danfoss Medium Voltage Drives portfolio.
Products

A drive for every process
Every application has its own unique challenges, and poor product quality or equipment not designed for demanding mining applications can add to the burden. Prevent downtime, reduce maintenance costs, and increase availability with proven drives specifically designed for harsh mining site environments. With decades of experience and more than 4700 drive specialists, we know your industry and requirements; and will help you optimize your panel, switchboard, switchroom, or substation design. With a full line of VLT® and VACON® AC Drives, partnering with Danfoss will ensure you find the right solution for your unique requirements.
- Receive your drive when you need it with the ready-to-ship AutomationDrive EZ FC 321 for basic applications requiring up to 200 HP
- Ensure reliable operation in extreme conditions without the need for cooling or oversizing for high ambient temperatures with our NEMA 4X drives to 100 HP in the VLT® AutomationDrive FC 302
- Keep systems running with the built-in intelligence of the VLT® AQUA Drive FC 202, which automatically defines baseline parameters for water and variable-torque applications
- Reduce energy and water bills, improve system performance with low and medium voltage VACON® AC Drives designed for rugged environments
- VACON® NXP range of common Liquid Cooled DC bus drive products includes front-end units, inverters and brake-chopper units. They ensure all energy within a system is effectively utilized and redistributed.
Products for mining
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 1000This range of modular medium-voltage drives (MV drives) empowers systems integrators and OEMs, delivering a whole new approach to attaining the ultimate in performance, exactly tailored to the needs of each medium voltage drive application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 3000 Enclosed DriveReady-to-run medium-voltage drives offer a whole new approach to attaining the ultimate in performance and reliability. Select a standard enclosed drive to get up and running fast.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 3000 Drive KitThis range of modular medium-voltage drives (MV drives) empowers systems integrators and OEMs, delivering a whole new approach to attaining the ultimate in performance, exactly tailored to the needs of each medium voltage drive application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 100 INDUSTRIALDrive modules and enclosed drives that are easily integrated into all major control systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Air CooledDesigned for a broad range of demanding applications, focusing on higher power sizes and system drives.
Contact

Let's Talk
We’re here to help. If you’re interested in hearing how our solutions could help you tackle daily challenges and improve your operations we would love to hear from you.