Danfoss in action
OptymaTM Slim adapted to meet custom needs
Danfoss to meet the needs of G&D Chillers, used the microchannel heat exchanger and DSH inverter scroll with intermediate discharge valve to customer the OptymaTM Slim condensing unit, making it compatible with the high-efficiency refrigerant R-410A.

Future proof your HVAC system
In this two-part series of how to future-proof your HVAC systems to meet energy efficiency and carbon emission goals, John Sheff, Direction of Public and Industry affairs, and Drew Turner, Global Marketing Manager of Oil-Free Solutions, provide an overview on climate policies in the United States and the major factors driving trends.

Application Development Center
Danfoss Application Development Centers combine our advanced lab capacity and industry-leading application knowledge in a collaborative test environment, enabling you to work alongside our engineers to develop high-performance and environmentally friendly solutions for your new or retrofit buildings.

EnVisioneering Exchange: a podcast series

Webcast: Future-proof commercial buildings
Ken Koehler, John Sheff, and Drew Turner detail how to future-proof commercial building systems, including an overview of US climate policies, major trends in the current drive to future-proof HVAC systems, and solutions that Danfoss offers to address these trends.

More videos on YouTube
Learn about the advanced technologies from Danfoss that are helping commercial buildings function at their peak with improved energy efficiency and resiliency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Variable-speed inverter scroll compressorsDanfoss inverter scroll compressors for commercial air conditioning use variable-speed technology to deliver the highest possible cooling capacity and energy efficiency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AB-QM™ Pressure Independent Balancing Control ValvesSimple Affordable Comfort - Pressure independent control excellence from the global market leader for over 30 years. Discover how Danfoss AB-QM™ Pressure independent balancing control valves (PIBCVs) can improve system efficiency by eliminating overflows and increasing ΔT.
Danfoss offers a complete range of innovative solutions - ½" to 10", to meet your HVAC system's needs for optimal flow control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® PHD-102 Preferred Harmonic DesignThe VLT® PHD-102 Preferred Harmonic Design (PHD) is a full-featured, HVAC dedicated drive solution when conformance to IEEE-519 is required, even at the drive terminals.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor®Danfoss is the leading manufacturer of oil-free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.