Did you know?
To facilitate the growing demand for silicon carbide (SiC) power modules worldwide, Danfoss has established a “SiC Center of Excellence” in Munich, Germany containing offices and a 600m² lab. Besides qualification and development of semiconductors and different test scenarios, the new lab is also qualified and equipped for high power tests up to 400kW.
The purpose of the Danfoss’ SiC Excellence center is to support in the development of customized power modules and power stacks in a variety of customer projects, requiring SiC power modules. In addition, the SiC-team is also researching on future power module generations, including the fast switching SiC-semiconductors and their switching behavior.