• My Apps
    My Apps You will have the option to use My apps once you login.

Outdoor snow melting, deicing, and freeze protection solutions

Danfoss outdoor electric heating solutions for greater safety

GX snow melting - a permanent solution for safety in winter weather

The Danfoss GX snow melting system can improve outdoor safety by providing instant relief from snow/ice build-up, & eliminate the need for costly snow-melting chemicals that can damage interior/exterior surfaces. Suitable for use in driveways, parking lots, sidewalks, stairs, & ramps, and for installation in concrete, asphalt, & beneath outdoor pavers.

The GX mats & cables are also backed by a genuine twenty-year warranty, one of the most all-encompassing warranties in the industry.

Features and benefits

Dramatically enhance the safety of your property during the winter season. The GX system helps to eliminate the possibility of personal injuries (and subsequent litigation) due to slipping on dangerous ice and snow. Keep steps, entryways and parking areas clear of ice and protect your family or your customers from injuries.

Danfoss GX Snow Melting mats and cables are easy to install, reliable and virtually maintenance free. There's no need for yearly checkups or maintenance repairs.

Salt and corrosive snow melting chemicals destroy grass & other nearby vegetation, and also runoff into local streams and waterways polluting the environment. Keep your yard looking healthy and avoid runoff into your community with the eco-friendly GX Snow Melting system.

Installing a Danfoss GX snow melting system can extend the life of your driveway. Eliminate the need for trucks and plows that scrape your driveway. The Danfoss GX Snow Melting system quietly and efficiently keeps your driveway and walking areas free of ice and snow, and increases the resale value of your property.

With Danfoss Electric Heating, you can rest assured you're getting the very best products on the market because we've been manufacturing quality and reliable electric heating products for over 70 years! Our GX Snow Melting Mats and cables are backed by a 20 year warranty. Purchasing the Danfoss name means you will be getting the very best, time-tested products, a legendary warranty, and service that assures that your needs will be met.

Danfoss RX roof and gutter de-icing solutions

RX roof & gutter de-icing - protect your property from devastating winter damage

Freezing rain & snow build-up creates ice dams that quickly damage or even destroy roof coverings, gutters & downspouts. The resulting damage to your home's interior can be even more expensive to repair than the roof or gutter itself.

Danfoss RX Roof & Gutter De-Icing Cables & Controls are engineered to protect your property by preventing the formation of ice dams. RX cables can economically & efficiently reduce ice formation to provide a path for meltwater to flow off the structure.

Features and benefits

Heavy icicles can pose safety concerns as well as cause structural damage to gutters and downspouts. Falling icicles can lead to dangerous situations for pedestrians. Eliminate these hazardous conditions and be prepared for winter by installing the RX Roof De-Icing system.

RX Cables and Controls are not labor intensive. The flexible heating element can be easily attached to various roof materials using assorted clips offered through Danfoss, and are also available in easy plug-in RX Kit that includes everything you need to do it yourself.

RX Roof De-Icing system consists of fully automated control devices that detect precipitation and temperature so that the system is only activated when needed for maximum efficiency.

Prevent water damage and extend the life of your roof by installing the RX Roof De-Icing system. Danfoss RX Roof and Gutter Cables and controls are an excellent investment for raising the value of your home. Increase the resale value, longevity, and safety of your home or building.