LX Floor Warming mats, cables, and controls
The Danfoss LX System includes an easy to install LX Floor Heating Mat or cable with your choice of thermostat. Affordable, efficient & perfect to install during renovations or home upgrades, our new LX205T Thermostats feature sleek design, intuitive control, & an easy to program touch screen.
Save up to 70% on installation time with our unique dual-adhesive mats & enjoy peace of mind with one of the most all-encompassing warranties in the industry!
Typical Applications



Technical details
Simple, quick, and easy to install
- Unroll
Unravel and stick to sub-floor ensuring not to overlap red wires. - Cut and turn
Cut and turn as needed avoiding corners and obstacles, ensuring never to cut the red cable. - Apply cement
Apply a thin layer of cement ensuring not to nick cable. - Install flooring
Install tiles, stone, engineered wood or compatible flooring material of choice.
Superior warranty
Danfoss offers you peace of mind with one of the best, most all-encompassing warranties in the industry. Our genuine 20 year warranty covers our LX Floor Heating, GX Snow Melting & TX Thermal Storage Cables.

LX Floor Warming Installation
Discover tips and trick and see just how easy it is to install the Danfoss LX Mat and Cable System.
Features and benefits
Easy to install
Whether you're using a mat or cable, we've made installation as simple as possible.
Clean air
Minimize the distribution of pollen, dust or other allergens from forced-air systems.
Easy-to-use thermostats
Experience simple programming with a touch screen control and WIFI capable options.
Affordable
Most systems are inexpensive to run and require no regular maintenance.