• My Apps
    My Apps You will have the option to use My apps once you login.

New Danfoss Connecto power connection kits simplify installation

Monday, March 11, 2019

Quick and easy installation in under three minutes.

For use with self-regulating heating cables.

Danfoss recently introduced Connecto NA—its new and improved line of connection kits for Danfoss self-regulating heating cables. Designed for use with both Danfoss RX-C Roof and Gutter De-icing Cables and PX Pipe Freeze Protection Cables, Danfoss Connecto kits enable simple, reliable, and safe installation of electric heating cables.

“The new Connecto kits are designed to make installation of our self-regulating heating cables all that much easier for contractors and electricians, reducing time on the job and costs,” said Ian Levergood, Electric Heating Sales Manager. “In fact, compared to traditional connection kits, new Connecto kits allow installation of power connections 75 percent faster—in as little as three minutes.”

 The Connecto connection kits are available in 8 variations, that include the proper splice or power connection assembly, as well as a threaded cap, sleeve, clamping sleeve and clamping sheet, and, when necessary, silicone adhesive and an end cap—with NEMA Type 4X/IP66 protection, giving contractors all the tools necessary to quickly and easily ensure a solid power connection - every time.

Danfoss’ line of self-regulating cables minimizes the burden of cold climates or inclement weather by improving safety and alleviating the risk of weather-related damage to pipes, roofs and gutters. RX-C Roof and Gutter De-icing Cables can be used on commercial applications to prevent ice dams and destructive build-up that causes leaks and property damage. Danfoss PX Pipe Freeze Protection Cables can be used to prevent water and sanitary pipes from freezing and becoming ice-damaged, and to ensure hot water or fluid pipes maintain required temperatures and consistent flow.

For more information on new Danfoss Connecto NA power connection kits, please visit: http://bit.ly/DanfossConnecto

 

Learn more about Connecto

View Related Products