![NEMA 12 and NEMA 3R enclosures](/media/12ne2v44/mcd-600-enclosed-v2.jpg?anchor=center&mode=crop&width=520)
Product stocked for quick delivery
The new VLT® Soft Starter MCD 600 Enclosed provides a flexible solution to potentially long lead times that are currently seen in the industry. This product is in stock and ready to ship quickly — including the NEMA 3R enclosure.
The new MCD 600 Enclosed offers the latest in soft start motor control and protection for superior performance in fixed-speed applications wherever Drives are used. The product provides all the features and functions as a standard MCD 600 Soft Starter in a compact NEMA12 or NEMA3R enclosure, with circuit breaker, keypad, and operators on the door.
Standard features include:
Mains voltage range 3 x 480 VAC
Inbuilt impeller cleaning assistance with pump clean functionality
Advanced start, stop and protection features
Auto start/stop clock
DC injection braking
4-line graphical display
Multiple programming setup menus
Circuit breaker, keypad and operators conveniently on the door
Save space and reduce installation costs due to the internal bypass contactors
This all-in-one solution offers a higher level of protection than the standard chassis offering and includes an integrated bypass to maximize efficiency and minimize harmonics. Standard and heavy duty models are available to meet your specific application needs.
For more information:
Email Fred Crider, Regional Sales Manager, Danfoss Drives
Relevant products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Soft Starter MCD 600This compact and intelligent soft starter combines adaptive functionality and comprehensive motor protection for your fixed-speed applications.