• My Apps
    My Apps You will have the option to use My apps once you login.

With the DSH 50TR, Danfoss offers largest scroll equipped with IDV technology

Thursday, December 19, 2019

The Danfoss Scroll with IDVs DSH 50TR is the largest scroll compressor on the market. Equipped with innovative Intermediate Discharge Valves (IDVs), it delivers higher part-load efficiency and best in-class system reliability.

The Danfoss DSH 50TR with IDV technology extends our range of scroll compressors for air-cooled and water-cooled chillers up to 150 TR per circuit in trio configurations, where traditional designs would otherwise require quadros or additional circuits.

Even with the new large tonnage available, the Danfoss DSH 50TR fits under standard coils by using the same frame as smaller 30TR and 40TR scrolls while still maintaining all of the latest Danfoss scroll technologies—IDV, Schnorkel, organ pipe—for enhanced part-load efficiency of up to +10% compared to standard scroll designs.

DSH 50TRs are available in manifold configurations from 75T (25+50) to 150T (50+50+50). A soft starter can be used to lower in-rush current and minimize impact on the electric grid, reducing stress on the system.

Offering superior seasonal cooling efficiency and reliability than compressors without IDV, DSH 50TRs can be used in tandem configurations instead of trios—or trios instead of quadros—to modulate system cooling capacities.

The DSH 50TR addresses market needs of improving applied costs in large chillers up to 300TR/800 kW and modular chiller systems with higher IPLV (Integrated Part Load Value). In the future, DSH 50TR will also be qualified for use with R-410A alternatives to support the transition to lower GWP refrigerants.