What: CIM Connect 2025 Convention & Expo
Where: Montreal, QC, Canada
When: Sunday May 4 to Wednesday May 7, 2025
Booth Number: 2129
Danfoss will be returning to CIM CONNECT 2025 from May 4 to May 7 in Montreal, hosted by the Canadian Institute of Mining, Metallurgy, and Petroleum (CIM). This event brings together over 6,000 industry professionals from the mining, minerals, and heavy industry sectors. The 2025 theme, "Minerals, Innovation, and the Energy Transition," underscores the importance of sustainability and technological innovation in the mining industry.
At booth 2129, Danfoss will showcase cutting-edge solutions like the iC7-Automation to address the unique challenges faced by the mining and heavy industry sectors. The iC7-Automation delivers heavy-duty reliability and high-torque accuracy for demanding applications, ensures precision performance in heavy-load tasks and maximizes uptime with intelligent heat management, resulting in reduced operation costs.
Our ruggedly reliable drives offer precision performance, while condition-based monitoring and back-channel cooling ensure reduced downtime, lower operating costs, and enhanced system reliability. Visit us to see how our technology supports heavy-duty operations, improves energy efficiency, and enhances equipment lifespan across mining and mineral processing.
Learn more about CIM: https://convention.cim.org/


Featured products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 3000 Enclosed DriveReady-to-run medium-voltage drives offer a whole new approach to attaining the ultimate in performance and reliability. Select a standard enclosed drive to get up and running fast.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 3000 Drive KitThis range of modular medium-voltage drives (MV drives) empowers systems integrators and OEMs, delivering a whole new approach to attaining the ultimate in performance, exactly tailored to the needs of each medium voltage drive application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iC7 FiltersUse filters to ensure the best possible reliability and efficiency for AC drives in system configurations where power quality and motor protection is a high priority.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iC7 Functional extensionsFunctional extensions are options which increase the flexibility of an AC drive by extending I/Os and by providing dedicated interfaces for a wide variety of feedback devices.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Air CooledDesigned for a broad range of demanding applications, focusing on higher power sizes and system drives.
Explore our solutions