
Optimize your building’s performance to future needs
Energy efficiency of the AC drive includes more than the drive itself. Through a combination of minimizing thermal losses, low standby power consumption and a demand-based cooling fan, the VLT® HVAC Drive operates at 98% efficiency or higher. Read our Selection Guide to find out more.
Essential fan and pump installations call for intelligent solutions
User-friendliness, distributed intelligence and reduced power consumption are all key in fan applications. The VLT® HVAC Drive FC 131 delivers on all of these parameters and is able to control a wide range of functions. These functions have been developed in close cooperation with OEMs, contractors and manufacturers around the world to tailor them to your exact needs.
Intelligence for fire & emergency operation
In the event of fire in a building, the Fire Emergency Mode safety feature prevents the drive from stopping to protect itself. Instead, it will continue vital fan operation to secure optimal smoke extraction or over-pressure in the stairwell to ensure occupants can more safely evacuate buildings via staircases.
The VLT® HVAC Drive also features a Multi-zone Fire-mode function that allows for adjustable speed controls depending on the zone(s) where the fire is active. Utilizing the logic within the drive allows for a less complex and more reliable smoke extraction system that can respond to multiple zones according to need.
Features & benefits
- Built-in HVAC functions make for a low investment
- Save 5-10% additional energy saving via built-in Energy Optimization and extend product life
- Unequalled robustness delivers maximum uptime
- User-friendliness will save commissioning and operating cost
- Built-in DC coils and EMC filters mean no harmonic and EMI concerns

VLT® HVAC Drive FC 131
The VLT® HVAC Drive FC 131 is a compact and competitive drive for essential HVAC applications. Read our Fact Sheet to learn more.
Danfoss EC+ Concept
EC+ concept is based on high-efficiency PM motors combined with drives running the VVC+ control algorithm for optimal system efficiency.
An EC+ concept system normally offers higher efficiency, since axial fans consume much less energy, and generate a higher air throughput than EC fans. Furthermore, the design of these PM motors is based on the IEC standard for motor mechanical construction – making it easier to upgrade an existing system.
Learn more about EC+ concept.