The installation of EvoFlat in 324 apartments belonging to SAB, a housing association in the Danish town of Sønderborg, has led to average annual energy savings of an estimated 30% per apartment.
After reviewing alternatives, EvoFlat was chosen as the best solution due to demand for billing determined by individual usage.
Heat is delivered through a simple two-pipe system to each apartment, with district heating directly feeding into the housing association buildings. This eliminates the maintenance and associated costs of a central substation, hot water boilers, water treatment and a central circulation pump system.
Residents can now monitor and control energy usage: €3,220/year electricity savings after removing circulation pumps
Lower return temperatures: The two-pipe system has also reduced the temperature of the water returning from the customers to the local district heating company by 25°C. This means that the district heating company needs to send less heat into the system than before, resulting in lower energy bills to customers.
Annual energy consumption per block: 900GJ (previously 1284GJ)
Overall energy savings: 30%
- 8% from the reduced number of distribution pipes
- 10% from the eliminated central station heat loss
- 12% from increased usage awareness
- Received temperature (winter): 80°C
Return temperature (winter): less than 40°C (previously 65°C)
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EvoFlatThe EvoFlat application is a complete heat transfer solution for apartment heating and domestic hot water that provides superb user comfort and an exceptional return on investment for building owners.