EV210BW 1.5-6 is a direct-operated 2/2-way solenoid valve for universal use. It is a very robust high-performance valve program, designed with EPDM seal and lead-free dezincification resistant Eco brass for drinking water.
The valve can be used in all kinds of tough working conditions in demanding industrial applications:
- For water supply and control
- Dosing application
- Food processing
- Water treatment / Reverse Osmosis
The valves are ideal choice for applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
Features and benefits
Body material in ECO Brass (lead-free <0.1%) and dezincification resistant
New generation EPDM sealings recommended for drinking water.
Clip-on coil
Flow range Kv 0.08 – 0.7 m³/h
Differential pressure 0 - 10 bar
Media temperature range -30 – 90 °C
Ambient temperature: Up to 50 °C
Coil enclosure: Up to IP67
Thread connections: G 1/8, G ¼ & G 3/8
Viscosity: Up to 50 cSt
Approvals and certificates
Valves are certified by RISE, notified body 1002. Valid in Denmark and Sweden. In accordance with Boverket Building Regulations (BBR 21, 2014-06-17) Certificate number SCO155-18 Inspection by DTI.
Valves are certified by SINTEF. Valid in Norway. In accordance with NKB Product rules nr. 13, pkt. 3.2 – 3.6 -NT VVS 100, pkt. 6.4.2 & 6.4.8 -EN ISO 6509
Inspection by DTI
Valves are certified by Carso according to ACS guidelines, Circulaire 2002/571. Valid in France
Hygenic certificate B-BK-60210-1275/19. Issued by the Polish National Institute of Public health (PZH). Valid in Poland
Wetted materials in accordance with 4MSI (member states Germany (DVGW – W270), Holland (KTW), France (ACS), UK (WRAS) and Denmark (RISE)
In accordance with:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
- Pressure Equipment Directive 2014/68/EU
RoHS Directive 2011/65/EU without exemption 6c
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Direct-operated 2-2-way solenoid valves | Polish | Multiple | 29 Dec, 2021 | 7.5 MB | |
Data sheet | Solenoid valve Type EV210BW | Italian | Multiple | 29 Dec, 2021 | 7.6 MB | |
Data sheet | Solenoid valve Type EV210BW | English | Multiple | 05 Dec, 2024 | 7.4 MB | |
Data sheet | Solenoid valve Type EV210BW | German | Multiple | 29 Dec, 2021 | 7.5 MB | |
Data sheet | Solenoid valve Type EV210BW | French | Multiple | 29 Dec, 2021 | 7.6 MB | |
Data sheet | Solenoid valve Type EV210BW | Swedish | Multiple | 29 Dec, 2021 | 7.5 MB | |
Data sheet | Solenoid valve Type EV210BW | Danish | Multiple | 29 Dec, 2021 | 7.5 MB | |
Data sheet | Solenoid valve Type EV210BW | Spanish, Castilian | Multiple | 29 Dec, 2021 | 7.5 MB |
Approvals
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Hygienic Certificate | RISE SC0155-18 | English; Swedish | Multiple | 27 Nov, 2024 | 194.2 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220S 10-50 solenoid valveEV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV210BW 1.5-6 solenoid valveEV210BW 1.5-6 is a direct-operated 2/2-way solenoid valve for universal use. The valve body is made of ECO brass and uses next-generation EPDM sealings.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV221BW 10-22, direct operated 2/2-way solenoid valveEV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings. The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EV220BW/EV228BW 15-50, indirect servo-operated 2/2-way solenoid valvesThe EV220BW and EV228BW are indirect servo-operated 2/2-way solenoid valve designed for drinking water and available in NC, NO, or UN-latching. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MS, DVGW, KTW and W270 and the valve program have RISE, SINTEF, ACS and PZH approvals as well for cold and hot water applications.