Reliable pressure measurement, even under harsh environmental conditions
The compact pressure transmitter, type MBS 3000, is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter program covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
Designed for use in severe industrial and hydraulic environments
Resistant to cavitation, liquid hammer and pressure peaks (MBS 3050)
Enclosure and wetted parts of acid-resistant
Stainless steel (AISI 316L)
Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V
A wide range of pressure and electrical connections
Temperature compensated and laser calibrated
Approvals and certificates
Complies with ATEX Ex II Ex 3G Ex-nA IIAT3
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | German | Multiple | 10 Mar, 2022 | 1.5 MB | |
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | Polish | Multiple | 11 Mar, 2022 | 1.3 MB | |
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | Chinese (CN) | Multiple | 11 Mar, 2022 | 1.5 MB | |
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | Spanish, Castilian | Multiple | 10 Mar, 2022 | 1.3 MB | |
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | Italian | Multiple | 11 Mar, 2022 | 1.3 MB | |
Data sheet | Pressure transmitter for industrial purposes Type MBS 3000 and MBS 3050 | French | Multiple | 11 Mar, 2022 | 1.3 MB | |
Data sheet | Pressure transmitter, type MBS 3000 and MBS 3050 | Ukrainian | Ukraine | 19 Jul, 2023 | 1.2 MB | |
Data sheet | Pressure transmitter, type MBS 3000 and MBS 3050 | English | Multiple | 13 Apr, 2023 | 1.2 MB |