• My Apps
    My Apps You will have the option to use My apps once you login.

DST X800 series, wire position sensors

  • Overview
  • Documents

Rotary position sensors for mobile hydraulic applications

Danfoss DST X800 wire position sensor is developed to ensure a robust and high-performance solution for applications. The stability control of e.g. a crane, telehandler or aerial platform is kept under control with draw wire sensors that determine the withdrawal of lateral stabilizers at different positions; on same applications the draw wire on the boom.

View the 3D model

Danfoss DST X800 series uses contactless Hall technology with measurement ranges up to 8.3m.

The sensor is designed for off-highway applications and resistant to shock and vibrations, and come with both Ratiometric or CANopen output.

Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.

Features and benefits

Hall effect technology for almost infinite sensor life time

Single or Redundant

Output: 0.5-4.5V or CANopen

Electrical connector: M12

Linearity: < ±0.5%FS

Repeatability: < ±0.1%FS

Ranges : 1.8 m up to 8.3m

IP protection level IP67 – IP69K with female mating connector

Operating temperature:  -40 °C  to +65°C

Life cycle: 500,000 max speed 1 m/s

Conformity

CE

RoHS

Documents

Documents
Type Name Language Valid for Updated Download File type
Installation guide DST X800 Wire position sensor German; English; French; Italian Multiple 03 Apr, 2019 1.1 MB .pdf
Data sheet Wire position sensor, type DST X800 English Multiple 26 Feb, 2021 4.4 MB .pdf