Run more efficiently with high pressure up to 120 bar
Danfoss APP W HC pumps are designed to produce the highest level of efficiency in ZLD (zero liquid discharge) applications. The pumps are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of shaft revolutions (rpm). Unlike centrifugal pumps, the APP W HC pumps produce the same flow at a given speed no matter what the discharge pressure.
All pumps are made of non-corrosive materials, e.g. Duplex steel and carbon-reinforced PEEK.
The simple pump design with few parts allows easy installation, inspection and maintenance. Furthermore, the pump operates without oil to prevent contamination.
The APP W HC pumps are available in various sizes from 11 to 24 m³/hour (48-106 gpm). All pumps are approved for pressure up to 120 barg (1740 psig).
Features and benefits
World-class efficiency - up to 90% at all operation points
Low complexity with few moving parts
Easy to operate and maintain
The pump is oil-free to avoid contamination
Easy scalability when coupled in parallel
Made of first-class Duplex steel to prevent corrosion in agressive environments

ZLD reverse osmosis applications
Learn more about how to use our APP W HC pumps in ZLD reverse osmosis applications
Save energy with a membrane-based process
Most ZLD systems are operated with a thermal-based process as standard. This process puts a great demand on energy consumption, making it a very expensive investment.
SAVE ENERGY WITH A MEMBRANE PROCESS
One way of reducing energy consumption is to reduce the amount of water that needs to be evaporated by changing from a thermal to a membrane-based process. This is supported by studies that show an efficiency gain of up to 75% when going from the thermal-based to the membrane-based process.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }APP pumpsThe APP pumps are designed for SWRO in land-based and marine applications, offering the highest efficiency rates in the industry. The compact design, long service intervals and reliability of the APP makes it a first choice for small and medium-sized desalination plants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave® energy recovery devices for high-pressure membrane applicationsThe 3-in-1 Energy Recovery Device (ERD) optimized for sea water reverse osmosis applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AQUA Drive FC 202VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.