During winter problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes internally or externally. The Danfoss systems provide either a constant wattage system or a self-limiting system.
Danfoss’s pipe tracing systems may be used for two main purposes:
- Frost protection systems are installed where there is a need to prevent water and sanitary pipes from freezing and becoming ice-damaged.
- Temperature maintenance systems ensure that hot water or fluid pipes maintain the required temperature.
Danfoss’s pipe tracing systems may be used on the inside and outside of pipes, for indoor and outdoor pipe networks as well as for pipes above and below the ground.
Features and benefits
Ice-free pipes
Constant flow in pipes
Depth reduction for underground pipes
No repair costs after a hard winter
No hardening of fatty products in pipe systems
Efficient hot water supply
Cable for in pipe installation with drinking water

Danfoss pipe heating system
Danfoss has designed versatile outdoor solutions for pipe heating, roof and gutter, and ground heating that can be installed on virtually any type of construction including private, business and institutional buildings.