• My Apps
    My Apps You will have the option to use My apps once you login.

Ice and snow melting - thermostats

All our controllers feature automatic temperature-based activation. If you choose the highly advanced ECtemp™ 850 intelligent controller you will also benefit from a humidity sensing function that ensures the system is only activated when it is actually needed, regardless of ambient temperature.

Completing the control product range, our optional high-performance sensors are designed to reduce long-term repair costs and system disruptions.

ECtemp 330, 316 and 610 thermostats are our cost-effective solutions for automatic temperature control, ensuring energy savings, high efficiency and long service life across the entire system.

ECtemp 850 intelligent controller has advanced 2-zone control for optimal power management:

  • Saves costs for extra power supply or multiple controllers
  • Increases efficiency in zones with different weather impacts – e.g., roofs and driveways
  • Humidity and temperature sensitive activation
  • Does not activate in cold but dry weather, saving energy and costs

Features and benefits for ECtemp 850

Night set-back

Minimum temperature limiter

DIN rail attachment

Low standby consumption

Large scope of application