ECsnow
ECsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in floors where the heating cable is embedded in concrete. The cold lead has solid conductors ensuring fast installation with a clearly visible connection.
Typical application areas are roof applications, roof gutters, downpipes, valley gutters and ground applications.
Features and benefits
High deformations strength
UV protected
High output
Flame retardant
Lead free