ECsafe™ is a fully screened twin conductor cable with a tough black UV protected PVC outer sheath, to install in outdoor applications such as roof and gutter or ground applications.
ECsafe™ 20T is a high-performance, flexible electrical heating cable that conforms to both the M2 requirements of the tough IEC 60800:2009 standard. Its round profile makes it simple to install in outdoor applications such as roof and gutter or ground applications.
ECsnow™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough black PVC outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on roofs, in gutters, down drain pipes and on the ground. The cold lead has solid conductors ensuring fast installation with a clearly visible connection.
Features and benefits
Fast and easy to install
Multiple application options
Safe and robust
Long life-time
Maximum protection
UV stable

Safe ground and roof with Danfoss heating cables
Danfoss has designed versatile outdoor solutions for pipe heating, roof and gutter, and ground heating that can be installed on virtually any type of construction including private, business and institutional buildings.