Electric underfloor heating - mats

  • Overview
  • Documents
  • Related products
  • Warranty

Danfoss provides the full range of electrical heating mats for floor heating systems.

As they are really thin and easy to install, indoor Danfoss heating mats are mostly used for renovation projects, where you can put them on existing flooring. Mats are very convenient for electrical heating system installation on large areas.

 Applications:

  • New-build or renovation
  • Concrete floors

Features and benefits

Easy to install - ready to lay on the floor

 Self-adhesive

Thin for indoor, only 3 – 4,5 mm

Long lifetime with a 20-year warranty

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Danfoss Product catalogue English Multiple 20.8 MB .pdf

Related products

Warranty

At Danfoss we find it of great importance to deliver high quality products with lasting effect. We offer you the best warranties in the market. The Danfoss warranty is a series of 4 individual best in the market warranties to give you full peace of mind while using Danfoss products in electric heating systems.

For all Danfoss products purchased per 1st of September 2013 we maintain following warranties: 20-year; 10-year; 5-year or 2-year warranty, depending on the product group.

For heating mats we maintain:

20-year warranty

Danfoss products with a 20-year warranty
Danfoss heating cables: Danfoss ECflex, Danfoss ECsafe, Danfoss ECsnow, Danfoss ECasphalt, Danfoss ECaqua, Danfoss ECbasic

Danfoss heating mats: Danfoss ECmat, Danfoss ECcomfort, Danfoss EFTCC, Danfoss ECsnow, Danfoss ECasphalt, Danfoss ECheat

All related accessories come with our 2-year warranty.

The products involved will in the event of a fault that can be tracked back to a manufacturing defect in the Danfoss product be repaired or replaced free of charge. This warranty includes costs of installation and floor materials such as damage to bricklaying and tiles. To apply for this warranty the installation must be performed by an authorized installer and the warranty certificate has to be stamped, signed and provided.