AKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal.
The min. Value of the output signal is less than 10% of the actual supply voltage. The max. Value is more than 90% of the actual supply voltage.
At a supply voltage of 5 V, the output signal is:
- 0.5V at min. pressure range
- 4.5V at max. Pressure range
AKS 2050 is identical to AKS 32R but for high pressure and with puls-snubber in the pressure connection.
The robust design and the Ratiometric output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of segments/applications:
- Air Conditioning
- Commercial Refrigeration
- Food Retail
- Industrial Refrigeration
Features and benefits
Measuring ranges up to 159 bar
Ratiometric output signal (adjusted to ratiometric A/D converters)
Pulse snubber option for high pressure applications
Built-in voltage stabilizer
Robust construction gives protection against mechanical influences such as shock, vibration and pressure surge
Approvals
CE marked
UL
ATEX
EAC
RoHS compliant
Related applications
AKS 32R and AKS 2050 pressure transmitters are well-suited for the following applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Brewery refrigeration systems -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bus and train air conditioning -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Case controlsYour refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Close control systemsAir conditioning systems with precise close control for high reliability, better humidity and temperature control in IT cooling, in server rooms or data centers.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air conditioningDanfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Smart Store ADC demonstrates the journey towards a net-zero supermarketThe need for supermarkets to improve energy efficiency, reduce food loss and minimize carbon footprint is higher than ever before. In cooperation with a Danish supermarket Danfoss has installed all the lasted technologies and solutions to achieve one of the most energy efficient supermarkets possible.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Food retailComponents designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial refrigerationIndustrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.