AKS 3000 pressure transmitters

  • Overview
  • Related applications
  • Related solutions

AKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration. AKS 3000 utilizes the proven piezo resistive measuring principle, which has been used for decades in Danfoss pressure transmitters.

The pressure reference is a sealed gauge. This means that atmosperic pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation. All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only AKS 3000 has  4 to 20 mA output, and is available with spade terminals for EN 175301-803 plug.

The robust design and the 4 to 20 mA output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of segments/applications:

  • Air Conditioning
  • Commercial Refrigeration
  • Food Retail
  • Industrial Refrigeration

Features and benefits

Measuring ranges up to 60 bar

4 to 20 mA output signal

Tough environment (vibration, shock during operation/transport, humidity & ice formation, temperature variations, corrosive media (NH3 & salt mist))

Approvals

CE marked

UL

ATEX

EAC

RoHS compliant

Related applications

AKS 3000 pressure transmitters is well-suited for the following applications

Related solutions