A range optimized for Air Conditioning & Refrigeration
Danfoss offers a range of pressure sensors optimized for Air Conditioning & Refrigeration applications.
The AKS (Adap Kool Sensor) program & DST P110 are fully compatible with all Danfoss controllers and ensures reliable and accurate control for case and rack applications.
The pressure sensors ensure precise measurements of pressures allowing safe & energy efficient operation of the system controls and are approved for all common refrigerants in use. Additionally, enhanced electronics allow for higher degrees of accuracy. In the range you will find pressure sensors optimized for a variety of different applications & pressures as well as a variety of electrical connections, some particularly suited for systems with a high degree of pulsation.
Features and benefits
Precise, constant consistent pressure adjustment measurement
High reliability - Hermetically Sealed MEMS technology
Energy savings - Atex Zone 2 approved (AKS range)
Long lifetime - High resistance to shock and vibration, >106 pressure cycles
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.
Highlighted products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DST P110 pressure sensorThe DST P110 pressure sensor from Danfoss offers improved reliability, durability and performance for applications in the refrigeration and air conditioning markets.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKS 3000 pressure transmittersAKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration. AKS 3000 utilizes the proven piezo resistive measuring principle, which has been used for decades in Danfoss pressure transmitters.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKS 32 and AKS 33 pressure transmittersAKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKS 32R and AKS 2050 pressure transmittersAKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal.