The pressure rating is 140 bar
The DMT filter drier is specially designed to cope with the high standstill and working pressures of a transcritical CO₂ refrigeration system. The pressure rating is 140 bar (2031psig) and meets the toughest international pressure equipment standards including the EN378-2.
Designed to adsorb moisture and prevent acid formation, the DMT filter drier has 100% molecular sieve solid core, which offers one of the fastest drying velocities available.
In addition to the molecular sieve, the DMT is complete with a polyester filter mat capable of filtering impurities down to 25 microns, with minimal pressure drop. The product is often seen installed in the oil return line of CO₂ systems combined with High Pressure VDHT valves. The hermetic DMT filter drier has a corrosion-resistant surface coating.
Features and benefits
High drying capacity minimizing the risk of acid formation (hydrolysis)
25 μm (0.001 in.) filter provides high retention with minimal pressure drop
Available in sizes from 8 to 13 cubic inches
Available with solder (copper plated) and flare connections (standard and NPT)
Black paint gives a better look after brazing installation
![Touchscreen interface - Danfoss](/media/1455/touchscreen-interface-danfoss.jpg?anchor=center&mode=crop&width=810)
The installation guide and technical datasheet for DMT filter drier
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | ELIMINATOR® Hermetic filter drier Type DML / DMLE / DCL / DCLE | English | Multiple | 30 Jun, 2022 | 396.9 KB | |
Data sheet | Hermetic filter drier type DMSC and DMT | English | Multiple | 15 Sep, 2021 | 1.3 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 08 Apr, 2024 | 2.4 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 05 Apr, 2024 | 12.2 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Spain | 08 Mar, 2024 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | French | France | 05 Feb, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB |
Software
![Coolselector®2](/media/8160/coolselector.png?anchor=center&mode=crop&width=810)
The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applicationsThe VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
Learning
Learn more about DML and DCL filter driers
Avoid counterfeits
![Identify and fight counterfeits of Danfoss products](/media/4952/identify-and-fight-counterfeits-of-danfoss-products.png?anchor=center&mode=crop&width=520)
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.