Cold room controllers for single-phase cooling systems
From standalone to fully managed solutions, the range of Optyma™ Cold Room Controls enable easy installation, simple setup, and energy savings for existing and new cold rooms. For an optimum protection of perishables, the controllers provide HACCP temperature monitoring when combined with Danfoss IoT solutions.
Features and benefits
Fast installation and commissioning with 2 steps programming wizard
IP65 rated box for full protection
Multiple defrost methods including optional adaptive defrost
Optional magnetic thermal circuit breaker protection
Powerful and easy parameter programming
Connectable to Danfoss ADAP-KOOL® system managers
Remote monitoring and data storage in the Danfoss Alsense™ cloud
Simple to advanced connected cold rooms


Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Automatic Controls, Electronic Controllers, Compressors and Condensing Units(AU NZ) | English | Multiple | 07 Oct, 2020 | 15.3 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Polish | Multiple | 28 Jan, 2016 | 70.2 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Ukrainian | Ukraine | 16 Sep, 2019 | 71.9 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Russian | Ukraine | 07 Nov, 2018 | 88.9 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Italian | Multiple | 28 Jan, 2016 | 70.7 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | German | Germany | 07 Nov, 2018 | 95.3 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Swedish | Multiple | 28 Jan, 2016 | 73.9 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | English | Multiple | 04 Apr, 2019 | 106.3 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Dutch, Flemish | Multiple | 28 Jan, 2016 | 72.8 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Russian | Central Asia Unit | 07 Nov, 2018 | 88.9 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Turkish | Multiple | 28 Jan, 2016 | 69.4 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Danish | Multiple | 28 Jan, 2016 | 75.0 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Korean | South Korea | 07 Nov, 2018 | 42.0 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | French | Multiple | 27 Jan, 2016 | 70.0 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units | Spanish, Castilian | Multiple | 28 Jan, 2016 | 72.8 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units (ASEAN) | English | Multiple | 07 Nov, 2018 | 61.3 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units (EU_A: DA, FR, ES, IT, UK, PL) | English | Multiple | 07 Mar, 2016 | 70.7 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units (EU_C, Germany) | English | Germany | 07 Nov, 2018 | 84.1 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units (India) | English | India | 07 Nov, 2018 | 70.1 MB | |
Catalog | Quick Selection Catalogue - Automatic Controls, Electronic Controllers, Compressors and Condensing Units (United Kingdom) | English | United Kingdom | 26 Feb, 2019 | 93.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ iCO₂ 20MT/10LTOptyma™ iCO2 20MT/10LT condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ iCO₂ 4.6kW MTOptyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Slim PackOptyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ PlusOptyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Plus INVERTERDanfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.