Capacity modulation in a simple and adaptive package
Unmatched Energy Efficiency and Food Preservation!
Optyma™ Plus INVERTER variable speed condensing unit combines our market-leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
Features and benefits
Only 3 models for cooling capacity from 2kW to 9kW
Peace of mind with a simple installation and serviceability and a 1:3.5 turndown ratio
Best energy efficiency: 3.84 Seasonal Energy Performance Ratio (SERP) reduces operating costs by about 20% to +30% compared to alternative technologies
Better food preservation with a +/- 0.3°C temperature control
Discover the range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Optyma™ Plus Controller installation V3.7 | Danish; German; English; French; Polish; Swedish | Multiple | 17 Sep, 2024 | 4.1 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Variable speedExplore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.
Documents

Technical selection
Access and download the condensing units documentation: use the filters to refine your selection.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Compressors for refrigerationDanfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-RSolenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic expansion valvesThermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ ControlOptyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Micro channel heat exchangersSave time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.
Learning
Condensing units elearning course
Case studies
Coming soon...
Coming soon...