Optyma™ iCO₂ 4.6kW MT

  • Overview
  • Documents
  • Related products
  • Contact us

Reliable and compatible with R744

For small stores and HORECA with cold rooms or display cabinets, the Optyma™ iCO2 1.5 to 4.6kW (MBP) condensing unit offers reliable performance with a low noise level, convenient and easy installation, and scalable connectivity.

View the 3D model

Features and benefits

Silent operation with max. 35 dB(A) at 10 meters

Up to two units can be stacked

Fast and easy to setup and commission with two-door access

Connectable to Danfoss System Managers for remote monitoring and management

Operation in up to 46°C ambient temperature

Compatible with natural refrigerant R744

Can also be used in combination with AKVs

Discover the Optyma(TM) range

Optyma™ Plus INVERTER

Optyma™ Plus INVERTER

Danfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.

Optyma™ Plus

Optyma™ Plus

Optyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.

Optyma™ Slim Pack

Optyma™ Slim Pack

Optyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.

Commissioning of cold rooms - best practices

Get guidance and best practice tips on the start-up procedure for commissioning a cold room — either for starting up a brand-new cold room or after a thorough refurbishing. 

Documents

Technical selection

Technical selection

Access and download the condensing units’ technical documentation: use the filters to refine your selection.

Related products

  • if (isSmallPicture) { Solenoid valves for HVAC; } else if (isBigColumns) { Solenoid valves for HVAC } else { Solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { Thermostatic expansion valves - Danfoss; } else if (isBigColumns) { Thermostatic expansion valves - Danfoss } else { Thermostatic expansion valves - Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.

  • if (isSmallPicture) { Optyma™ Control ; } else if (isBigColumns) { Optyma™ Control } else { Optyma™ Control }
    Optyma™ Control

    Optyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.

  • if (isSmallPicture) { Danfoss gas sensor; } else if (isBigColumns) { Danfoss gas sensor } else { Danfoss gas sensor }
    Danfoss Gas Sensor: high safety, improved user convenience

    Designed specifically for food retail applications, including supermarkets, process refrigeration plants, and refrigerated storage and warehousing, these sensors offer exceptional performance and reliability. With the DGS gas sensor series, you can ensure the safety and efficiency of your commercial refrigeration systems through advanced gas detection capabilities.

Contact us