Energy-efficient motor control
The VLT® AutomationDrive FC 360 is a compact, space-saving, general-purpose AC drive available in 5 frame sizes. Designed with ease-of-use, reliability and flexibility in mind, the basic, yet comprehensive features provide precise and energy-efficient motor control for a wide range of industrial applications.
The VLT® AutomationDrive is designed to perform reliably in harsh environments. The coated PCB reduces dust, moisture and particle issues and the maximum operating temperature is 55C. Built-in features, such as PID controller, EMC filter, DC choke and brake chopper to 22 kW, save costs and installation space. IP 20 protection, a removable fan and an enhanced numerical display ensure fast setup and simpler maintenance.
Supply voltages and power range
- 3 x 380 – 480 V 0.37 – 75 kW
Features and benefits
Reliable operation in many environments due ambient temperature of 50°C, unique cooling concept and coated PCB
5–15% energy savings and reduced operational costs due to Automatic Energy Optimizer function
Fast cleaning and extended lifetime thanks to removable cooling fan
No need for external controller due to built-in PID controller
Fast and easy commissioning as a result of enhanced numerical display and clear application selection guidance
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | 9 Tips towards energy efficiency | English | Multiple | 09 Jan, 2023 | 79.2 MB | |
Brochure | DrivePro Life Cycle Services | English | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Service Partner | English | Multiple | 14 Apr, 2023 | 7.4 MB | |
Case story | Kolomela Mine SA | English | Multiple | 16 Mar, 2023 | 4.2 MB | |
Case story | Markus Kaffee | English | Multiple | 19 Jul, 2023 | 1.0 MB | |
Fact sheet | VLT AutomationDrive FC 360 | English | Multiple | 15 Jul, 2024 | 7.8 MB | |
Operating guide | VLT AutomationDrive FC 360 (0.37–90 kW) | English | Multiple | 06 May, 2024 | 3.8 MB | |
Brochure | VLT AutomationDrive FC 360 Selection Guide | English | Multiple | 15 Jul, 2024 | 15.3 MB | |
Operating guide | VLT AutomationDrive FC360 (90–315 kW) | English | Multiple | 20 May, 2024 | 6.1 MB | |
Design guide | VLT Brake Resistor MCE 101 | English | Multiple | 13 Sep, 2016 | 6.7 MB | |
Design guide | VLT® AutomationDrive FC 360 (0.37–90 kW) | English | Multiple | 08 Aug, 2024 | 3.9 MB | |
Design guide | VLT® AutomationDrive FC 360 90–315 kW | English | Multiple | 18 Jan, 2024 | 5.6 MB | |
Design guide | VLT® Brake Resistor MCE 101 | English | Multiple | 08 May, 2014 | 8.5 MB | |
Brochure | VLT® Functional Safety | English | Multiple | 12 Nov, 2021 | 2.7 MB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 132B0282_Eplan | 02 Dec, 2024 | 1.4 MB | .zip | |
Eplan drawing | 132B0283_Eplan | 02 Dec, 2024 | 1.4 MB | .zip | |
Eplan drawing | FC-360H11KT4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H11KT4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H11KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H15KT4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H15KT4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H15KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360H18KT4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H18KT4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H18KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H1K1T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H1K1T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H1K1T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H1K5T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H1K5T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H1K5T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H22KT4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H22KT4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H22KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360H2K2T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H2K2T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H2K2T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H30KT4E20H2XXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H30KT4E20H2XXCDXXSXXXXALBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H30KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H37KT4E20H2XXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H37KT4E20H2XXCDXXSXXXXALBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H37KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H3K0T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H3K0T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H3K0T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H45KT4E20H2XXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H45KT4E20H2XXCDXXSXXXXALBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H45KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360H4K0T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H4K0T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H4K0T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H55KT4E20H2XXCDXXSXXXXA0BX | 01 Dec, 2024 | 742.6 KB | .zip | |
Eplan drawing | FC-360H55KT4E20H2XXCDXXSXXXXALBX | 01 Dec, 2024 | 742.9 KB | .zip | |
Eplan drawing | FC-360H55KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 741.9 KB | .zip | |
Eplan drawing | FC-360H5K5T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H5K5T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H5K5T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360H75KT4E20H2XXCDXXSXXXXA0BX | 01 Dec, 2024 | 742.7 KB | .zip | |
Eplan drawing | FC-360H75KT4E20H2XXCDXXSXXXXALBX | 01 Dec, 2024 | 742.9 KB | .zip | |
Eplan drawing | FC-360H75KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 741.9 KB | .zip | |
Eplan drawing | FC-360H7K5T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.4 MB | .zip | |
Eplan drawing | FC-360H7K5T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.4 MB | .zip | |
Eplan drawing | FC-360H7K5T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.4 MB | .zip | |
Eplan drawing | FC-360HK37T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK37T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK37T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK55T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK55T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK55T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK75T4E20H2BXCDXXSXXXXA0BX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK75T4E20H2BXCDXXSXXXXALBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360HK75T4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.5 MB | .zip | |
Eplan drawing | FC-360Q11KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360Q15KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.6 MB | .zip | |
Eplan drawing | FC-360Q18KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360Q22KT4E20H2BXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.7 MB | .zip | |
Eplan drawing | FC-360Q30KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360Q37KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360Q45KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 1.3 MB | .zip | |
Eplan drawing | FC-360Q55KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 741.9 KB | .zip | |
Eplan drawing | FC-360Q75KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 741.9 KB | .zip | |
Eplan drawing | FC-360Q75KT4E20H2XXCDXXSXXXXAXBX | 01 Dec, 2024 | 741.9 KB | .zip | |
Dimensional drawing | MCAD FC 360 J1 IP20 | 29 Nov, 2024 | 50.7 MB | .stp | |
Dimensional drawing | MCAD FC 360 J1 IP20 | 29 Nov, 2024 | 3.4 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J1 IP20 | 29 Nov, 2024 | 221.4 KB | ||
Dimensional drawing | MCAD FC 360 J1 IP20 | 29 Nov, 2024 | 119.5 MB | .igs | |
Dimensional drawing | MCAD FC 360 J2 IP20 | 29 Nov, 2024 | 54.2 MB | .stp | |
Dimensional drawing | MCAD FC 360 J2 IP20 | 29 Nov, 2024 | 676.6 KB | ||
Dimensional drawing | MCAD FC 360 J2 IP20 | 29 Nov, 2024 | 5.3 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J2 IP20 | 29 Nov, 2024 | 97.0 MB | .igs | |
Dimensional drawing | MCAD FC 360 J3 IP20 | 29 Nov, 2024 | 62.5 MB | .stp | |
Dimensional drawing | MCAD FC 360 J3 IP20 | 29 Nov, 2024 | 938.3 KB | ||
Dimensional drawing | MCAD FC 360 J3 IP20 | 29 Nov, 2024 | 52.0 MB | .igs | |
Dimensional drawing | MCAD FC 360 J3 IP20 | 29 Nov, 2024 | 6.6 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J4 IP20 | 29 Nov, 2024 | 71.3 MB | .stp | |
Dimensional drawing | MCAD FC 360 J4 IP20 | 29 Nov, 2024 | 833.1 KB | ||
Dimensional drawing | MCAD FC 360 J4 IP20 | 29 Nov, 2024 | 5.5 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J4 IP20 | 29 Nov, 2024 | 121.5 MB | .igs | |
Dimensional drawing | MCAD FC 360 J5 IP20 | 29 Nov, 2024 | 82.3 MB | .stp | |
Dimensional drawing | MCAD FC 360 J5 IP20 | 29 Nov, 2024 | 119.7 MB | .igs | |
Dimensional drawing | MCAD FC 360 J5 IP20 | 29 Nov, 2024 | 5.3 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J5 IP20 | 29 Nov, 2024 | 760.6 KB | ||
Dimensional drawing | MCAD FC 360 J6 IP20 | 29 Nov, 2024 | 58.2 MB | .stp | |
Dimensional drawing | MCAD FC 360 J6 IP20 | 29 Nov, 2024 | 1.3 MB | ||
Dimensional drawing | MCAD FC 360 J6 IP20 | 29 Nov, 2024 | 6.8 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J6 IP20 | 29 Nov, 2024 | 175.2 MB | .igs | |
Dimensional drawing | MCAD FC 360 J7 IP20 | 29 Nov, 2024 | 42.7 MB | .stp | |
Dimensional drawing | MCAD FC 360 J7 IP20 | 29 Nov, 2024 | 106.7 MB | .igs | |
Dimensional drawing | MCAD FC 360 J7 IP20 | 29 Nov, 2024 | 4.1 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J7 IP20 | 29 Nov, 2024 | 643.5 KB | ||
Dimensional drawing | MCAD FC 360 J8 IP20 | 29 Nov, 2024 | 77.5 MB | .igs | |
Dimensional drawing | MCAD FC 360 J8 IP20 | 29 Nov, 2024 | 350.8 KB | ||
Dimensional drawing | MCAD FC 360 J8 IP20 | 29 Nov, 2024 | 5.2 MB | .dxf | |
Dimensional drawing | MCAD FC 360 J8 IP20 | 29 Nov, 2024 | 30.7 MB | .stp | |
Dimensional drawing | MCAD FC 360 J9 IP20 | 29 Nov, 2024 | 460.6 KB | ||
Dimensional drawing | MCAD FC 360 J9 IP20 | 29 Nov, 2024 | 111.8 MB | .igs | |
Dimensional drawing | MCAD FC 360 J9 IP20 | 29 Nov, 2024 | 41.0 MB | .stp | |
Dimensional drawing | MCAD FC 360 J9 IP20 | 29 Nov, 2024 | 7.1 MB | .dxf | |
Dimensional drawing | MCAD VLT Blind Cover FC280 FC360 | 29 Nov, 2024 | 1.3 MB | .dxf | |
Dimensional drawing | MCAD VLT Blind Cover FC280 FC360 | 29 Nov, 2024 | 489.1 KB | ||
Dimensional drawing | MCAD VLT Blind Cover FC280 FC360 | 29 Nov, 2024 | 672.8 KB | .stp | |
Dimensional drawing | MCAD VLT Control Panel LCP 21 | 29 Nov, 2024 | 686.1 KB | ||
Dimensional drawing | MCAD VLT Control Panel LCP 21 | 29 Nov, 2024 | 16.0 MB | .stp | |
Dimensional drawing | MCAD VLT Control Panel LCP 21 | 29 Nov, 2024 | 3.0 MB | .dxf | |
Eplan drawing | MCB 102 | 14 Jul, 2024 | 1.0 MB | .zip | |
Eplan drawing | MCB 103 | 14 Jul, 2024 | 1.0 MB | .zip | |
Application drawing | VLT AutomationDrive FC 360 - Optical fiber rewind on dark background | 01 Dec, 2024 | 483.5 KB | .jpg | |
Application drawing | VLT AutomationDrive FC 360 - Optical fiber rewind on white background | 01 Dec, 2024 | 675.4 KB | .jpg | |
Circuit diagram | Wiring Schematic FC 360 | 01 Dec, 2024 | 59.9 KB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
System software | Library | VLT® AOI for Rockwell Studio 5000 | 1.00 | English | 17 Dec, 2019 | Released | 7.2 MB | .zip |
System software | Library | VLT® Library for B&R Automation | 1.00 | English | 17 Dec, 2019 | Released | 7.1 MB | .zip |
System software | Library | VLT® Library for TIA Portal | 1.12 | English | 17 Dec, 2019 | Released | 11.9 MB | .zip |
System software | Library | VLT® Library for TwinCAT 3 | 1.12 | English | 17 Dec, 2019 | Released | 8.4 MB | .zip |
System software | Library | VLT® Library for Unity Pro | 1.00 | English | 17 Dec, 2019 | Released | 9.7 MB | .zip |
Software tools | VLT® Motion Control Tool MCT10 | 5.50 | English | 14 Jul, 2022 | Released | 944.1 MB | .zip | |
Software tools | VLT® Motion Control Tool MCT31 | 2.0.4 | English | 17 Oct, 2017 | Released | 25.2 MB | .zip |
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for compressors in food and beverage
Compressor speed control provides constant pressure regulation as well as reducing your energy consumption, especially for part-load operation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for conveyors in food and beverage applications
Ensure maximum uptime and lowest possible cost of ownership with hygienic, variable-speed conveyor control. IPA-certified.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for conveyors in mining
Flexibility to control the speed of long conveyors can help optimize the complete system, reduce bottlenecks and extend motor lifetime.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for fans in food and beverage applications
Variable speed fan control reduces costs by trimming energy consumption, and improves comfort levels by avoiding noise-generating frequencies.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for industrial crane and hoist movement
To optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for marine fans and ventilation
Variable frequency fan control saves energy and reduces noise in technical rooms and refrigeration systems throughout your vessel.
Case studies
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Seawater cools Copenhagen city, cutting emissions by 70%
DENMARK: Two district cooling centrals in Copenhagen use seawater from Copenhagen Harbor for their cooling systems. For seven years, VLT® drives controlling pumps and compressors have proven their worth, ensuring high efficiency and impressive security of supply.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }World leader in biogas reduces CO2 emissions by 50,000 t annually
By generating power and heat from biogas instead of fossil fuels, MEC-BioGas reduces its CO2 footprint by 50000 tpa. Danfoss VLT® drives ensure optimal uptime in the 24/7 operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Shore power supply is a cost-effective solution for Maersk Supply Service’s parked vessels
Thanks to shore power supply during parking, Maersk Supply Service can keep diesel exhaust pollution, noise nuisance and maintenance costs to a minimum.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Back-channel cooling is a simple and efficient solution for the Sagrex Lemay quarry
A 35-year-old limestone crusher is no longer vulnerable to unplanned shutdowns, thanks to retrofit of a VLT® AutomationDrive FC 302 with back-channel cooling.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bottling is more competitive when it is sensorless
To achieve higher productivity and energy efficiency on two new bottling lines, Tavina chose the Danfoss VLT® FlexConcept drive system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danish Crown super slaughterhouse saves 30 tEUR annually on motor replacement
The 1,000 VLT® drives installed throughout the plant control everything from simple conveyor belts to more advanced applications.
Contact us
For further information or to get a quote for this drive please contact us