Smart refrigeration case control
Your refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
The power of adaptive refrigeration
To optimize refrigeration efficiency, it’s important to match capacity to demand. An adaptive case controller, like the Danfoss ADAP-KOOL® series, can balance refrigeration performance to the load. The Adaptive Superheat Control algorithm maintains the minimal stable superheat, so there’s always just enough cooling. The advanced controllers connect to the internet and the compressor pack controller via a system manager. They’re also easy to use, simplifying the complexity of a modern refrigeration system, so you can focus on optimizing efficiency.
Features and benefits
Save energy without compromising food safety
Connected solutions for optimum efficiency
Save time during commissioning
Up to 12% energy savings compared to other EEV technologies

ADAP-KOOL® your food retail store – with new Danfoss Case Controls Solution
The new Danfoss ADAP-KOOL® Case Controls Solution for food retail applications drives down cost and takes user friendliness to the next level with a new smartphone app that simplify design, installation, service, and use. The solution includes four new products: new case controller platform, electric expansion valve, pressure transmitter, and temperature sensor – all designed for an optimum solution.




Introducing the new AK-CC55 case controller platform
The AK-CC55 case controller delivers energy savings up to 10% compared to the next best alternative, and it includes features that improve the user experience for OEMs, installers, and end users by simplifying design, installation, and service.
Documents
Highlighted products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }NRV refrigeration check valvesNRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }GBC shut-off ball valve, CO₂Danfoss shut-off ball valves for R744 (CO2) are manually operated bi-flow shut-off valves. Oils: POE, PAG.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AKV electric expansion valvesAKV are electrically operated expansion valves designed for refrigerating plants. The AKV valves are normally controlled by a controller from Danfoss’ range of ADAP-KOOL® controllers.
Contact us
For further information, please contact us.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Semi plug-in systemDanfoss offers highly efficient components optimized for semi plug-in refrigeration systems. The components are designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart grid integrationFlexibility in cooling demand, connection to district heating/cooling networks and use of surplus compressor capacity are opportunities to reuse energy in your store
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart integration of refrigeration, HVAC and lighting -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart storeThe Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.
Articles
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The secret behind Danfoss adaptive defrostBefore digging into the secret of Danfoss adaptive defrost, let’s first take a look at the most common methods of defrosting refrigerated display cases, and why they’re necessary.