![](/media/dajmzb21/fridge-1920x420.jpg?width=420&height=1920&rnd=133233612538000000?anchor=center&mode=crop&width=1920&height=420)
Reliable. Efficient and environmentally friendly. This is CO₂.
CO₂ is used worldwide to provide sustainable and cost-effective refrigerant solutions. Get an overview of the benefits.
Develop your business with reliable CO₂ refrigeration solutions
Get ahead of legislation and benefit from sustainable and energy-efficient cooling with CO₂ refrigeration. We can help you with innovative solutions that span the entire cold chain, along with decades of experience. Transition to natural refrigerants reliably and complexity-free.
Your choice of refrigerants directly affects your business and your bottom line. As legislation phases out F-gasses, alternative cooling agents are no longer an option but a must. CO₂ (R744) refrigeration brings Excellent energy efficiency, food safety, and opportunities for heat recovery directly to your business.
In addition, CO₂ is a natural refrigerant that is non-toxic and non-flammable, with zero ozone depletion and a GWP of only 1—benefitting both the environment and your company's footprint. With Danfoss, you get the support and expertise to make your transition to CO₂ refrigeration straightforward. From design to implementation and maintenance of complete CO₂ cooling systems, we are here to help you cool responsibly and reliably.
![CO2 cold room package](/media/xnal1xgy/butik-coldroom2-1120x747.jpg?anchor=center&mode=crop&width=810)
Get a complete CO₂ cold room package with just four components.
Check out how simple it is to find the right match for your application.
Related products
CO₂ solutions for your all your applications
![Optyma iCO₂ 4.6kW](/media/utmh0g4g/condensing-unit-optyma-1.jpg?anchor=center&mode=crop&width=410)
![Optyma iCO₂ 20kW](/media/fwlh0uhp/optyma-ico2-20mt-10lt.jpg?anchor=center&mode=crop&width=410)
![Optyma™ Controllers](/media/jyblfy5y/white-optyma-controller.png?anchor=center&mode=crop&width=410)
![AKVP valves](/media/8047/akvp-1120x747.jpg?anchor=center&mode=crop&width=410)
![EVT Solenoid valves](/media/vnholz23/solenoid-valves-for-co2.png?anchor=center&mode=crop&width=410)
![EVUL Solenoid Valves](/media/2850/cr-evul.jpg?anchor=center&mode=crop&width=410)
Contact us
For further information, please contact us.