![Electric heating](/media/zombmgl5/electric-heating-elession-1920x420.jpg?width=420&height=1920&rnd=133208382886770000?anchor=center&mode=crop&width=1920&height=420)
Flexible Electric Heating solutions for indoor comfort and outdoor safety
As the global supplier of electric indoor and outdoor heating solutions, we master advanced, heat-control technology that optimizes comfort, safety and energy savings.
Videos
![](/media/b0un1voq/electric-installer-mobile-1920x420.jpg?width=420&height=1920&rnd=133208400966600000?anchor=center&mode=crop&width=1920&height=420)
Electric heating videos on YouTube
You can see all our videos about Electric Heating on a dedicated playlist on YouTube. Follow the link below.
![heat mat](/media/lp1norna/electric-heating-mat-installation-video-1120x747.jpg?anchor=center&mode=crop&width=410)
![heated floor area](/media/vdgkmiyt/calculate-heated-floor-area-video-1120x747.jpg?anchor=center&mode=crop&width=410)
![sensor location](/media/ofwit5vz/sensor-location-video-1120x747.jpg?anchor=center&mode=crop&width=410)
![thin electrical heating mat](/media/lfpd2zbe/specify-and-install-mat-video-1120x747.jpg?anchor=center&mode=crop&width=410)
![conduit pipe](/media/nrnd5q25/temperature-sensor-installation-video-1120x747.jpg?anchor=center&mode=crop&width=410)
![](/media/d4vjjtgq/mat-resistance-video-1120x747.jpg?anchor=center&mode=crop&width=410)
Warranty
![electric heating](/media/lfcazorh/electric-heating.jpg?width=420&height=1920&rnd=133108126007370000?anchor=center&mode=crop&width=1920&height=420)
How to register for an electric heating warranty
Save time with quality & most comprehensive warranty for electric heating installation covering not only product replacement or repair but also transportation, installation and surface / floor costs
Products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heating MatsThe outdoor heating mats are designed for melting ice and snow and may be installed into special mastic for ground, grass and asphalt constructions. Mats are available in different lengths for two power supply options—230 and 400 V.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heating CablesHeating cables are used for a variety of applications, including indoor comfort floor heating and total heating both for small houses as well as large commercial buildings.
Heating cables are mostly used in connection with new building or larger renovation projects. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Self-limiting CablesThe self-limiting heating cables for indoors are used for maintenance of the hot water supply and other fluids that need to maintain a certain temperature. The self-limiting capability of the cable ensures that the output increases or decreases according to the surrounding temperature. It ensures hot water in all taps, providing savings compared to a circulatory hot water system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heating MatsThe heating mats are used for installation in a thin layer of tile adhesive, self-leveling mixture, or similar. The standard minimum thickness of the floor layer is 5-8 mm while the thickness of electric heating mat is 3–4.5 mm. This minimizes the floor level increase. Electric heating mats consist of a thin cable securely fixed on self-adhesive glass-fiber mesh, usually of 50 cm width. Thin heating mats are manufactured as ready-made heating sections with a specific area (i.e. 0.5, 1, 1.5 … 12 m²) including a power supply cable (cold lead) and hermetically sealed connections.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Analogue controllersAnalogue controllers are thermostats with temperature sensors allowing you to switch the system on and off depending on settings.
Tools and Apps
![ECTemp Smart](/media/pcnf3ap1/app-temp-smart.jpg?anchor=center&mode=crop&width=410)
![DEVI](/media/q3ghcnat/devi-smart-app.jpg?anchor=center&mode=crop&width=410)
Case Stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Flat stations in apartment building in Hamburg, GermanyVisitors to Hamburg’s Henriette-Herz-Ring who let their gaze drift upward will discover two shipping containers on the roof of the apartment building. They are the visible result of an innovative planning initiative to replace inefficient gas boilers with Danfoss flat stations. The highlight of this renovation: residents did not have to vacate their apartments.
Learning
![Danfoss learning - online training free of charge](/media/17324/danfoss-learning1.jpg?width=258&height=1180&rnd=132398979708130000?anchor=center&mode=crop&width=1920&height=420)
Visit our Learning Center
Danfoss offers online training materials for technicians and designers working with electric heating. There are 14 e-lessons available free and on-demand through Danfoss Learning portal. For more information, register in our support section by following the link or find the overview of available relevant trainings in the table below.
News
Coming soon...
Coming soon...
Articles
![DOs and DON’Ts for Indoor Electric Heating](/media/qerjdwi0/dos-and-donts-sensor-connection.jpg?width=420&height=1920&rnd=133032809335430000?anchor=center&mode=crop&width=1920&height=420)
DOs and DON’Ts for Indoor Electric Heating
Electric Heating is an energy-efficient and environmentally friendly floor heating solution. You can use it for either newly constructed or renovated homes.
Contact us
For further information, please contact us for technical support