![](/media/k2dkki0c/steel-manufacturing-header-01.jpg?width=1353&height=4000&rnd=132711512952330000?anchor=center&mode=crop&width=1920&height=420)
Resilient Drives Solution for Steel Manufacturing Applications
Danfoss offer AC Drives solution that are suited for the steel and metallurgy industry operating at extreme environmental conditions.
Key Value Proposition
![](/media/zhcglwx3/backchannel-cooling.jpg?anchor=center&mode=crop&width=520)
Back-channel cooling:- 90 % of the heat dissipated by the drive is passed via the back channel, Only 10% of heat dissipated via front door fans (less airborne contamination)
Panel-through cooling:- Enables heat losses to be directed outside the panel room and into designated air ducts. It can withstand any harsh Environment ambient temperatures of up to 50 °C
Reduced dust over electronics:- Complete separation between cooling air and internal electronics, ensures trouble-free operation.
Applications
![](/media/glnhopnn/iron-ore.jpg?anchor=center&mode=crop&width=410)
![](/media/yo3plwgc/steel-making.jpg?anchor=center&mode=crop&width=410)
![](/media/0xwezili/cranes.jpg?anchor=center&mode=crop&width=410)
Products
![](/media/yo0b0r20/nxp-common-dc-grouping.jpg?anchor=center&mode=crop&width=410)
![](/media/4ugdvli2/fc-302.jpg?anchor=center&mode=crop&width=410)
![](/media/ycnhb4ae/nxp-aircooled.jpg?anchor=center&mode=crop&width=410)
Case Stories
The Robust, reliable AC drives for significant CAPEX and OPEX savings in Steel and Metallurgy Industry
![](/media/tuclditx/proof-stamps.png?anchor=center&mode=crop&width=520)
VACON® drives maximum uptime at the Czech Republic’s largest steelworks
To ensure reliable 24/7 operation of continuous casting, system integrator Ingeteam chose VACON® NXP drives to regulate the electromagnetic stirring (EMS) process at the renowned Třinecké železárny a.s., the largest steelworks in the Czech Republic.
![](/media/0hsp3sqa/proof-stamps2.png?anchor=center&mode=crop&width=520)
Enabling precision in manufacturing strong steel rails
Engineering, installation and commissioning of the VACON® NXP common DC bus units at Baogang’s new production line were handled by Vacon’s system integrator partner TRIED, a major player in the Chinese automation engineering and metal industry