![Unleash the intelligence from within](/media/oj4hbmdt/print-b-v02-img-0951199-1920x420-v5.png?width=420&height=1920&rnd=132803033384670000?anchor=center&mode=crop&width=1920&height=420)
Intelligent Drives for best-in-class performance
Danfoss Drives with its in-built sensor makes your systems smart and improves process precision leading to best-in-class performance.
![Powered by Edge Computing](/media/ll4ffe54/dt-lp-images-02.png?anchor=center&mode=crop&width=520)
Powered by Edge Computing
To unleash the full potential of your systems means making them smarter – an often demanding task. However, our drives have intelligence embedded in them so you can easily generate and store valuable insights in the cloud or any on-premises system. The predictive- and condition-based monitoring analyses and shares the insight to help you make real-time decisions.
In fact, by embedding edge intelligence into our drives, we’ve made smart systems accessible to carry out maintenance on an application or to fully optimize it – so that your systems can live up to its expectation.
Features in Focus:
![Intelligence through Edge & Cloud](/media/9857/lightbulb_r.png?anchor=center&mode=crop&width=410)
![Connectivity your way](/media/9856/input_r.png?anchor=center&mode=crop&width=410)
![Analytics](/media/9859/zoom_r.png?anchor=center&mode=crop&width=410)
Features
![Lower investments](/media/9718/digital-transformation_2_670x419.jpg?anchor=center&mode=crop&width=520)
Lower investments
By using your drive as a smart hub for external sensors – be they pressure, vibration, or otherwise – make room for condition-based monitoring and process control while avoiding the need for additional sensors and gateways.
![Better data security and lower data usage](/media/9568/img_02.png?anchor=center&mode=crop&width=520)
Better data security and lower data usage
In processing data on the edge, intelligent drives avoid transmission of raw data to the cloud or any on-premises data storage/automation system – thereby reducing how much data is transferred and lowering the risk of any cyberattacks. For an overall simpler and safer procedure that requires less bandwidth.
![Fully independent](/media/9559/img_05.png?anchor=center&mode=crop&width=520)
Fully independent
Our drives work with any kind of system or motor, be it induction, reluctance, or permanent magnet. And so, with the freedom to choose the best motor technology for your application, enjoy maximum efficiency and performance from your equipment.
Applications
![](/media/idzi4pcw/hvac.jpg?anchor=center&mode=crop&width=410)
![](/media/xe5m5qgz/water.jpg?anchor=center&mode=crop&width=410)
![](/media/frlbedap/production-lines.jpg?anchor=center&mode=crop&width=410)
Products
Get Ready for your digital transformation
![Get even more drive from your HVAC system](/media/r5nb4ukf/vlt-lvd-hvac-drivefc-102-v1.png?anchor=center&mode=crop&width=520)
Driving Efficiency in your HVAC system
Improve reliability and lower total cost of ownership with this unique VSD which has been optimized for building automation systems. And keep lifecycle costs to an absolute minimum no matter the environmental conditions.
![Flexible servo drive concept](/media/024cy2ah/flexmotion-modular-1120x747.jpg?anchor=center&mode=crop&width=520)
Flexible servo drive concept
VLT® FlexMotion™ is designed to meet the requirements of tomorrow’s machine architecture today. Its modular platform provides you one system capable of creating a diversity of machine concepts based on three servo product lines.
![Maximum energy efficiency for water and wastewater applications](/media/4aqfihvn/vlt-lvd-aqu-adrive-fc202-v1.png?anchor=center&mode=crop&width=520)
Maximum energy efficiency for water and wastewater applications
Featuring a wide range of powerful functions as standard, all of which can be boosted with performance-enhancing features, the VLT® AQUA drive is perfectly suited to your water industry operations.