• My Apps
    My Apps You will have the option to use My apps once you login.

Turbocor - 01

Step into a high performance, energy efficient & sustainable future

Leverage the power of Levitation

Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor, is 35% more energy efficient and is future-ready to meet the forthcoming regulatory norms.

Magnetic Levitation Tech

Our Magnetic bearings technology is the secret behind the most efficient, reliable, quiet, and low maintenance centrifugal compressor in the world – Low Loss & High Gains

Benefits Proposition Blocks

Lowest IPLV of 0.29 KW/Ton
What makes Turbocor a highly energy efficient compressor?
Turbocor is an intuitive compressor with a built-in Variable Frequency Drive which optimizes the speed from as low as 20%, all the way up to 100%. Turbocor-powered chillers have the Industry Leading IPLV which help the chiller achieve 5-star rating by Bureau of Energy Efficiency, India.
How is Turbocor's oil-free technology better than conventional chillers’?
The cutting-edge, oil-free design of Turbocor eliminates the need for an oil management system which in turn, prevents the drop in performance & efficiency over the chiller’s lifetime.
How does Turbocor’s Magnetic Levitation Technology make it a better compressor?
Turbocor’s unique design and operational efficiency provide higher system reliability & lower Total Cost of Ownership. Turbocor delivers the highest pressure ratios in the industry for air-cooled chillers.
0 drop in performance over the lifetime of the chiller
Lowest Starting Current of just 2 amps
How does Turbocor start with a low starting current of just 2 amps?
The low starting current of Turbocor reduces the need for high electrical infrastructure investments. A low in-rush current on the motor leads to longer motor life.
How can Turbocor protect itself from power outages or extreme fluctuations?
Turbocor senses voltage fluctuations within 0.5 millisecond and uses its onboard capacitor banks as energy reservoirs to coast the shaft down and de-levitate for a smooth shutdown, until the power is restored.
What makes Turbocor an intelligent compressor?
Turbocor captures and stores up to 250 data parameters received from various sensors and components, providing intelligent insights to the user with the option to analyse and review performance.
How is Turbocor an environment-friendly and future-ready compressor?
Turbocor is available with the environment-friendly refrigerant HFC-134a. It’s also future-proof as it can work equally efficiently with a Low GWP refrigerant R-513A and R515B and Ultra-Low GWP refrigerant R1234ze.
Compatible with Green Refrigerants with an Ultra Low GWP < 1