Danfoss has announced further additions to its ETS range of electric expansion valves for heat pumps, close controls and process chillers. The ETS 8M enables OEMs and end users to benefit from greater efficiency and reliability with low applied costs.
Looking to further strengthen and expand the choice available to OEMs, the new ETS 8M series offers additional options in the lower capacity end of the Danfoss EEV portfolio. With 4 sizes available from 12 to 40 HP (62 to 114 kW) with high bi-flow MOPD, application costs can be massively reduced by only using one valve in both flow directions.
The valves have been designed to deliver high accuracy, performance, and energy efficiency and are ideal for use in applications where round-the-clock temperature consistency is critical.
Key features include:
- Low Opening Degree (DO) and Stable Control
- High MOPD in normal and reverse flow
- Linear stable flow control
- Dedicated L and S flow curves for modular chillers and low ambient HPs respectively
Danfoss has drawn on its expertise and experience to support customers with the shift towards low-GWP refrigerants. The ETS 8M series is compatible with R454B as well as R32 and can be complemented with an entire portfolio of Danfoss components, compressors and heat exchangers available with these refrigerants—including more low-GWP options. They are also electrically compatible with existing 12V drivers.
Victor Marinich, Global Marketing Director, Air Conditioning said: “Our ETS 5M valves have already shown the high levels of performance and efficiency possible in compact systems. They’ve been growing in popularity in the heat pump market, and we will continue to broaden this development program.
“When developing ETS 8M, our goal was to develop a valve that brought significant advantages to system designers. With the ETS 8M range we are closing the gap in capacity between the small, efficient ETS 5M and the innovative, fast-closing ETS Colibri.
“In our Advanced Development Center, the Danfoss ETS 8M achieved better performance in terms of system efficiency and control stability versus the most common solutions available today.”
To find which valves will be best suited to your designs or to order today:
Download our brochure Download Coolselector®2 software Go to the product storeFor more information about the electric expansion valve, visit the product page
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.