Solenoid Valves, Pneumatic Valves, and Thermostatic Valves
Danfoss Industrial Automation offers a wide range of solenoid valves, pneumatic valves and thermostatic valves for various industrial applications. You can find different valve types for different applications.
The list of links below will take you to our online product catalog in which it is possible to select the valve that suits your needs. In the datasheet, you can find more information about the product range within the different types of code families.
Not familiar with our type codes?
If you do not know which solenoid –pneumatic or thermostatic valve to choose based on the type codes below, go to the applications overview to select products via your application.

EV210A, Direct-operated 2/2-way Compact Solenoid Valves

EV220A, Servo-operated 2/2-way Solenoid Valves

EV310A, Direct-operated 3/2-way Compact Solenoid Valves

EV210B, Direct-operated 2/2-way Solenoid Valves

EV212B, Solenoid valves with FKM isolating diaphragm 2/2-way direct-operated

EV220B (6-22 series), Servo-operated 2/2-way Solenoid Valves

EV220B (15-50 series), Servo-operated 2/2-way Solenoid Valves

EV220B (65-100 series), Servo-operated 2/2-way Solenoid Valves

EV220BW and EV228BW, Solenoid valves for drinking water

EV220W 10 - 50, Solenoid valves 2/2-way servo-operated

EV222B, Servo-operated 2/2-way Solenoid Valves with Isolating Diaphragm

EV224B, Servo-operated 2/2-way Solenoid Valves for High Pressure

EV227B, Servo-operated 2/2-way Solenoid Valves

EV250B, Assisted Lift Operated 2/2-way Solenoid Valves

EV251B, Assisted Lift Operated 2/2-way Solenoid Valves

EV260B, Servo-operated 2-way Proportional Solenoid Valves

EV310B, Direct-operated 3/2-way Solenoid Valves

EV215B, Direct-operated 2/2-way Solenoid Valves for Steam

EV225B, Servo-operated 2/2-way Solenoid Valves for Steam

EV245B, Servo Piston Operated 2/2-way Solenoid Valves for Steam

AM, Compact Coils

AP, Compact UL Recognised Coils

BA, High Performance Coils

BB, High Performance Coils

BD, High Performance Coils

BE, High Performance Coils

BF, High Performance Coils

BG, High Performance Coils

BJ, General Purpose UL Listed Junction Box Coil

BK, High Performance Proportional Coils

BL, High Performance Proportional Coils

BM, High Performance Proportional Coils

BN, High Performance Hum-free Coils

BQ, High Performance Steam Coils

BO, High Performance Coils for Explosive Areas

BY, High Performance UL Recognised Coils

BX, General Purpose UL Listed Conduit Boss Coil

AV210, Angle Seat Valves

AVTA, Thermostatic Valves with Temperature Sensitive Sensor

FJVA, Thermostatic Valves without Sensor