VACON® Programming
VACON® drives have built-in PLC capability which can run application logic created by this tool. It supports programming languages which are based on the IEC61131-3 standard and can be used to modify drive functionality for customer processes without the need for additional PLC hardware. By creating new or by modifying existing logic, it can be used, for example, to create control, monitoring and diagnostic functionalities for the process. All interfaces can be modified to suit specific needs. I/O, fieldbus, parameter/monitoring signals, fault/warning indications are all customizable. Training is required to use this tool. Contact your local Danfoss Drives office for more information.