Pack calculation pro

  • Overview
  • Contact us

Pack calculation pro

Pack calculation pro is an application for comparing the yearly energy consumption of refrigeration plants. Among other features, transcritical CO₂ systems can be compared with traditional systems.

The application makes this comparison based on a geographical location.

Pack Calculation Pro is designed to compare different system designs, control strategies and refrigerants by calculating yearly energy consumption, as well as Life Cycle Costing (LCC) and Total Equivalent Warming Impact (TEWI).

The software contains calculation modules for commonly used refrigeration and heat pump cycles including transcritical applications as well as ejector systems. It comes with performance data for over 10,000 compressors and climate information for over 3,700 cities.



The application is developed together with Danish and international companies and the development is partly financed by Dansk Energi as part of the ELFORSK program.

For download or more information as well as change logs on Pack Calculation Pro please visit the IPU website via the link below.

Contact us

For further information, please contact us.