Electric heating chosen to protect 18th-century baroque palace in Kyiv

Wednesday, 7 October 2020

Designed by Bartolomeo Rastrelli in the second half of the 18th-century, Mariyinsky Palace is the official ceremonial residence of the President of Ukraine and used for hosting other heads of state.
 
Electric heating was chosen as a sustainable modern technology to protect the historical landmark during its reconstruction.

The Challenge:

Create a safe walkway for pedestrians during winter times, with no impact on the environment and zero maintenance costs

Public places, such as historical monuments are obliged to provide safety for their visitors. During winter times that can be quite a challenge as icy conditions put pedestrians at a greater risk of slips, trips and falls resulting in unwanted injuries. Road salt is usually the most common solution, but it is not the best one especially when considering it can damage historic sites. It is also not great for the environment and holds maintenance costs. 

The Solution:

Outdoor electric heating system with sensors for low temperature and moisture control

To ensure safety of visitors, an efficient ice and snow melting setup was needed in the outdoor area surrounding the palace. Two flexible electric heating systems were used. They perform effective protection of the surface while defending the environment against salting and antifreeze damage.

The outdoor electric heating system is fully flexible and functions automatically - it is switched on once the sensors detect low temperature and moisture, and switched off again after the surface is cleaned. This provides cost-effective protection to a large area and is the most energy-efficient solution for the ground ice and snow melting applications. Managed by the high-end controller, the system is maintenance free.

The Result:

Effective protection of the surface while defending the environment against salting and antifreeze damage

The ceremonial residence of the President of Ukraine is equipped with an around-the-clock snow cleaning service by Danfoss.

Project Overview:

Installed power: 250 kW
Products: DEVIsnowTM 30T / ECsnow 30T - 230V 8.4 km;                                     
DEVIregTM 850 / ECtemp 850 controller
Year of implementation: 2016


Facts about electric heating:

Electric heating is energy efficient and environmentally friendly, meeting your needs in various applications. It enables great comfort and convenience while ensuring user-friendly solutions with lasting effects and the highest quality standards.
 
Electric heating solutions are supported by legislation in key European countries. Directives that are coming into force in the biggest European markets give the green light to this technology: use eco-friendly systems and new materials to ensure energy saving.